DL405 Base Configurations
DIMENSIONS AND INSTALLATION
It is important to understand the installation requirements for your DL405 system. This will help ensure
that the DL405 products operate within their environmental and electrical limits.
-
Plan for safety
The catalog and Web page information should never be used as a replacement for the user manual. The
user manual, D4-USER-M, contains important safety information that must be followed. The system
installation should comply with all appropriate electrical codes and standards.
-
Base dimensions and mounting orientation
Use the diagrams provided to make sure the DL405 system can be installed in your application. To ensure
proper airflow for cooling purposes, DL405 bases must be mounted horizontally. It is important to check
these dimensions against the conditions required for your application. For example, it is recommended
that you leave 1.5" depth for ease of access and cable clearance. However, your distance may be greater or
less. Also, check the installation guidelines for the recommended cabinet clearances.
Note:
There is a minimum of 2" (50mm) clearance required between the panel door or any devices mounted in the panel
door and the nearest DL405 component.
Specifications and Rating
-
Storage temperature - -4°F - 158°F (-20°C to 70°C)
-
Ambient operating temperature - 32°F - 140°F (0° to 60°C)
-
Ambient humidity - 30% - 95% relative humidity (non-condensing)
-
Vibration resistance - MIL STD 810C, Method514.2
-
Shock resistance - MIL STD810C, Method516.2
-
Noise immunity - NEMA(ICS3-304)
-
Atmosphere - No corrosive gases
Base Configurations
-
Four, six, and eight-slot bases
The DL405 product family offers four, six, and eight-slot I/O bases.
-
Expansion units
The expansion units are only necessary when you want to use local expansion.
They are installed in the CPU slot of the expansion bases. They appear very
similar to CPUs, but they only contain a power supply. One of the most often
asked questions for the DL405 family is, “Does the CPU consume an I/O slot?”
The answer is no. The CPU has a special slot in the base and does not consume
any of the available I/O slots. The same is true for Expansion Units (D4-EX,
D4-EXDC and D4-EXDC-2) and the Remote Slave Units (D4-RS). An expansion
cable is required to connect each of the expansion bases to the CPU base (D4-EXCBL).
-
D4-450 and –1 bases
In the past, a DL405 system has been limited to only accepting specialty modules in the local CPU base.
The –1 bases must be used with the D4-450 CPU to remove this limitation. The part numbers for the new
bases are D4-04B-1, D4-06B-1, and D4-08B-1.
(Note: you cannot simply add a –1 base to an existing system to gain specialty modules in expansion
bases. Instead, you must replace the CPU and all other expansion bases as well.)
You can add the –1 bases in an existing system, but they are subject to the limitations of the regular bases.