AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_405_(Small_Modular_PLC)/CoProcessors
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 405 (Sma... > CoProcessors

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_405_copro.jpg
CPUs
Memory Cartridges
Bases & Expansion
DC I/O
AC I/O
AC/DC I/O (Relay Outputs)
Analog I/O
Serial Remote I/O
Ethernet Remote I/O
SDS I/O
Communications & Networking
CoProcessors
Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation

DL405 CoProcessors

The FACTS CoProcessor Module interfaces the DirectLOGIC 405 family of programmable controllers with bar code readers, operator interface terminals, instrumentation equipment, computers, and other serial devices. Three ports offer a range of communication interfaces and baud rates.

The modules also feature:

  • FACTS Extended BASIC and ABM Commander for Window software makes program development fast and simple. Allows ONLINE, full-screen BASIC program editing and the ability to programs on disk software on CD included with each module)

  • Non-volatile memory of up to 512K bytes allows multiple program storage and execution, DL405 register expansion, and retentive data storage and retrieval

  • 16MHz or 26MHz CoProcessor provides fast program execution independent of the DL405 CPU scan

  • Three buffered ports permit communication from module to three or more external devices

  • Programmable from either port for complete serial port utilization without having to switch cables

  • A real-time clock/calendar maintains time/date with battery backup when power outages occur. Programmable time-based BASIC interrupts to .005 of a second

  • Directly access up to 254 bytes of DL405 CPU memory per scan. No supporting ladder logic is required

  • Floating point math solves complex formulas to eight significant digits

  • Options include a built-in 300/1200/2400 baud telephone modem or a leased-line radio modem

  • Includes Modbus master/slave BASIC examples and other application examples on CD


Following are the available CoProcessor Modules:

  • F4-CP128-1 - Overdrive CoProcessor™ module, 128K battery backed RAM, 26Mhz clock, Port 1: RS232C/RS422/RS485 (115.2K baud max.), Port 2: RS232C/RS422/RS485 (57.6K baud max.), Port 3: RS232C (19.2K baud max.) uses unused RTS/CTS lines from Port 1. Commander programming software for Windows included on CD-ROM.

  • F4-CP128-R - CoProcessor™ module, 128K battery backed RAM, 16Mhz clock, Port 1: RS232C/RS422/RS485 (115.2K baud max.), Port 2: 300/1200/2400 baud radio modem, Port 3: RS232C (9600 K baud max.) uses unused RTS/CTS lines from Port 1. Commander programming software for Windows included on CD-ROM.

  • F4-CP128-T - Overdrive CoProcessor™ module, 128K battery backed RAM, 16Mhz clock, Port 1: RS232C/RS422/RS485, maximum baud 115.2K, Port 2: RS232C or full-duplex, 300/1200/2400 baud telephone modem, Port 3: RS232C, maximum baud 9600 on unused RTS/CTS lines from Port 1. Commander programming software for Windows included on CD-ROM.

  • F4-CP512-1 - Overdrive CoProcessor™ module, 512K battery backed RAM, 26Mhz clock, Port 1: RS232C/RS422/RS485, maximum baud 115.2K, Port 2: RS232C/RS422/RS485, maximum baud 19.2K, Port 3: RS232C, maximum baud 9600 uses unused RTS/CTS lines from Port 1. Commander programming software for Windows included on CD-ROM.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years