AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 405 (Sma... > Communications & Networking

Products Overview Technical Info Manuals
 
Categories:   CPUs    Memory Cartridges    Bases & Expansion    DC I/O    AC I/O    AC/DC I/O (Relay Outputs)    Analog I/O    Serial Remote I/O    Ethernet Remote I/O    SDS I/O   Communications & Networking   CoProcessors    Specialty Modules    Programming SW & Cables    ZipLink Wiring Solutions    Spare Parts & Specialty Items    Documentation   

Shop for this product
Do you need additional communications ports?

DL405 PLC - Communications Ports

Do you need communications ports in addition to the built-in CPU communications ports to connect to an operator interface or HMI?

Would you like to connect to a network of other AutomationDirect products, or a MODBUS RTU or Ethernet network?

If yes, then choose between the H4-ECOM, H4-ECOM-F and H4-ECOM100 Ethernet communications modules or the D4-DCM serial data communications module.



Ethernet module specifications in pdf format

Ethernet networking with the H4-ECOM modules ECOM100 module
  • All DL405 CPUs support the H4-ECOM modules, which makes Ethernet networking a snap.


  • The H4-ECOM module supports industry-standard 10BaseT networking with an RJ45 port.


  • The H4-ECOM-F has ST-style bayonet connectors for 10BaseFL fiber optic connections.


  • The H4-ECOM100 module supports 10/100BaseT and industry standard MODBUS TCP/IP Client/Server Protocol


  • The ECOM modules use standard cables, hubs and repeaters, which are available from a large number of suppliers.


  • A virtually unlimited number of PLCs can be connected to an Ethernet network using ECOM modules.
    This is the fastest data transfer rate we offer for your HMI or other Windows-based software.


  • Use DirectSOFT5 to program any PLC on the network, and when monitoring your operating PLC, you will see much faster updates with Ethernet and the ECOM module.

Specifications - DL405 ECOM modules

DL405 ECOM modules

Choose your slot

The ECOM modules plug into any I/O slot of any local DL405 I/O base, including expansion bases when using the DL450 CPU.

The module maintains identification data, descriptive information, and communication parameters for PLC-to-PLC communications in flash memory. Disconnect power before installing or removing any PLC module.

H4-ECOM100 MODBUS TCP/IP support

The H4-ECOM100 supports the industry standard MODBUS TCP/IP Client/Server protocol in addition to the standard IP and IPX protocols. This allows the DL405 PLC with an H4-ECOM100 module to serve as a client (master) or as a server (slave) on a MODBUS TCP/IP Ethernet network.

The H4-ECOM100 can actively issue MODBUS commands to other nodes or devices on the MODBUS TCP/IP network or simply respond to connected MODBUS TCP/IP clients.

NOTE: The DL405 CPUs also support a MODBUS RTU master and slave module for connection to a MODBUS RTU network. These modules are documented in other sections.




D4-DCM module specifications in pdf format

Other DL405 Communication Modules

  • Serial networking with the D4-DCM
    All DL405 CPUs support the D4-DCM Data Communications Module that can serve as a DirectNet master/slave, DirectNet peer, or a MODBUS RTU slave. The D4-DCM supports RS-232C and RS-422 communications. You can program the CPU through the DCM locally, or if a PC is the RS-422 master, you can use DirectSOFT5 to program any PLC on the network.

  • F4-MAS-MB - MODBUS Network Master module, MODBUS RTU Protocol, provides block read/ write and high speed table driven polling, up to 115,200 baud, cable not included.

  • F4-MAS-MBR - MODBUS Network Master module, MODBUS RTU Protocol, provides block read/ write and high speed table driven polling, port 1 up to 115.2 K baud, port 2 allows connection to a leased line or radio modem up to 1,200 baud, cable not included.

  • F4-SLV-MB - MODBUS Network Slave module, up to 115.2 K baud, cable not included.

  • F4-SLV-MBR - MODBUS Network Slave module, port 1 up to 115.2 K baud, port 2 is a built-in leased line radio modem up to 1,200 baud, cable not included

NOTES: New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for this information, or find it in our free catalog.
Here is the direct link to the Firmware Upgrade section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the firmware into your CPU.


For further details or specifications, select the desired product category and then select the "Products" tab and click on the product "Item Code" link, or select the "Technical Info" tab.




Converters

The DirectLOGIC 405 (DL405) programmable logic controller (PLC) offers the following accessories for converting RS232 to RS422 or RS422/485 and for simple RS232C networking:

  • FA-ISOCON - Universal, isolated RS232C to RS422/ RS485 converter.
    Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/CTS handshaking, works with all DirectLogic PLC families and virtually any serial device. Isolation reduces network data problems caused by noisy environments. Power directly from the 5 V pins on most DirectLogic CPU ports, from a PLC base 24 VDC power supply, or from an external power supply. Cables and connectors to most COM ports (RJ12, DB9-female, DB25-male) provided. Integral DIN rail clamp or can be panel mounted. Manual included with product.

  • F2-UNICON - RS232C to RS422 converter.
    Converts RJ12 RS232C port to a DB25 male RS422 port. Powered directly from the 5 V pins on most DirectLOGIC CPU ports. Includes 1 ft. cable with two RJ12 6P6C plugs, and DIN rail mounting kit. Includes manual with product.
    NOTE: The F2-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

  • FA-UNICON - In-line, DB25, RS232C to RS422/ RS485 converter.
    Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/ RJ12 RS232C port to a DB25 female RS422/ RS485 connector. Power directly from the PLC base 24 VDC supply or an external power supply. Connection to a PC RS232 COM port requires a custom cable. A pin 4-20 jumper is required on the FA-UNICON for DB9.
    NOTE:The FA-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

  • FA-ISONET - Legacy product not recommended for new designs. (Being replaced by FA-ISOCON).
    Isolated RS232C to RS422/ RS485 converter. Works with all PLC families. Helps reduce network data problems caused by noisy environments. Powered directly from the 5 V pins on most CPU ports, from the PLC base 24 VDC power supply, or from an external power supply. Includes cable and DIN rail mounting kit. Includes manual with product.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement