AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_405_(Small_Modular_PLC)/Ethernet_Remote_I-z-O
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 405 (Sma... > Ethernet Remote I/O

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_405_rmteio.jpg
CPUs
Memory Cartridges
Bases & Expansion
DC I/O
AC I/O
AC/DC I/O (Relay Outputs)
Analog I/O
Serial Remote I/O
Ethernet Remote I/O
SDS I/O
Communications & Networking
CoProcessors
Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation

We offer lots of options to make remote Ethernet I/O easy to do.

DL405 PLC - Ethernet Remote I/O

With the DL405 programmable logic controller (PLC), remote I/O capability is made easy with remote master and slave modules as well as Ethernet base controllers, remote master modules, and many other options. Remote bases can be located up to 1,000 meters away. Ethernet products include those listed below.

Select a link below to learn more about each remote I/O option offering:

  • Ethernet Remote Master Modules - H4-ERM and HR-ERM-F
  • Ethernet Base Controllers - H4-EBC and H4-EBC-F, T1H-EBC and T1H-EBC100
  • Terminator I/O Spare Parts and Accessories
  • Power Supplies


ETHERNET REMOTE MASTER MODULES AND ETHERNET BASE CONTROLLERS

Ethernet Remote Master Modules (H4-ERM and H4-ERM-F)

The Ethernet Remote Master H4-ERM(-F) connects the DL405 family 430, 440 and 450 CPU systems to slave I/O over a high-speed Ethernet link. Each ERM module can support up to 16 additional H2-EBC systems, 16 Terminator I/O EBC systems, or 16 fully expanded H4-EBC systems. Of course, combinations are fine, too.


Ethernet Base Controllers (H4-EBC, H4-EBC-F, T1H-EBC and T1H-EBC100)

The H4-EBC, H4-EBC-F, T1H-EBC and T1H-EBC100 Ethernet Base Controller modules provide a high performance, low-cost Ethernet link between your PC-based control system or H4-ERM Ethernet remote I/O system and DL405 I/O. The H4-EBC module supports industry standard 10Base-T Ethernet communications, and the H4-EBC-F module supports 10Base-FL (fiber optic) Ethernet standards. Both modules offer 10 Mbps transfer rates between your PC application and your DL405 I/O base. The T1H-EBC modules support industry standard 10BaseT Ethernet communications. The T1H-EBC100 module supports TCP/ IP, UDP/ IP, IPX and the MODBUS TCP/IP application layer protocol at 100 Mbps maximum.

T1H-EBC as H*-ERM slave
The T1H-EBC module provides a low-cost Ethernet link between Terminator I/O and your WinPLC/ DL205/ DL405 CPUs using the H*-ERM module for remote I/O. T1H-EBC modules support industry standard 10BaseT Ethernet communications. When using a DirectLOGIC CPU with an ERM module as the network master, the T1H-EBC slave will provide faster analog I/O update times than the same CPU system with a T1K-RSSS slave system. The ERM/ EBC system can also support a much higher analog I/O count than the T1K-RSSS remote I/O system. The T1H-EBC supports the full lineup of Terminator I/O discrete and analog modules.

T1H-EBC100 as H*-ERM slave
When using a DirectLOGIC CPU with an ERM module as the network master, the T1H-EBC100 slave will provide faster analog I/O update times than a DirectLOGIC CPU system with a T1K-RSSS slave system. The ERM/ EBC system can also support a much higher analog I/O count than the T1K-RSSS remote I/O system.

EBCs also offer:

  • Lower cost on your DirectLOGIC PLC I/O system when compared to competitive I/O alternatives
  • Virtually unlimited number of I/O points
  • Deterministic I/O updates on dedicated networks
  • Use off-the-shelf networking components to connect to your existing network
  • Fast I/O updates (less than 1 ms per base)
  • On-board serial port for an operator panel, ASCII devices (serial port not supported when used with the H4-ERM module)


Terminator I/O Spare Parts and Accessories

  • T1K-COVERA-1 - Terminal block replacement covers, 1/2 size analog modules. Includes T1F-08AD-1 module Cover w/ Numbering label (quantity 2), T1F-08AD-2 module Cover w/ Numbering label (quantity 2), T1F-08DA-1 module Cover w/ Numbering label (quantity 2), T1F-08DA-2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERA-2 - Terminal block replacement covers, full size analog modules. Includes T1F-16AD-1 module Cover w/ Numbering label (quantity 2), T1F-16AD-2 module Cover w/ Numbering label (quantity 2), T1F-16DA-1 module Cover w/ Numbering label (quantity 2), T1F-16DA-2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-1- Terminal block replacement covers, 1/2 size AC/DC modules. Includes T1K-08ND3 module Cover w/ Numbering label (quantity 2), T1K-08NA module Cover w/ Numbering label (quantity 2), T1K-08TD1 module Cover w/ Numbering label (quantity 2), T1K-08TA module Cover w/ Numbering label (quantity 2), T1K-08TR module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-2 - Terminal block replacement covers, full size AC/DC modules. Includes T1K-16ND3 module Cover w/ Numbering label (quantity 2), T1K-16TD1 module Cover w/ Numbering label (quantity 2), T1K-16NA-1 module Cover w/ Numbering label (quantity 2), T1K-16TD2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-3 - Terminal block replacement covers, full size AC/DC/Relay modules. Includes T1K-08TAS module Cover w/ Numbering label (quantity 2), T1K-16TA module Cover w/ Numbering label (quantity 2), T1K-08TRS module Cover w/ Numbering label (quantity 2), T1K-16TR module Cover w/ Numbering label (quantity 2)

  • T1K-FUSE-1 - Fuse, for DC output modules, pack of 5

  • T1K-FUSE-2 - Fuse, for AC/ relay output modules, pack of 5

  • T1K-FUSE-3 - Fuse, for isolated AC/ relay output modules, pack of 5


Power Supply

  • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
    NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.
    (To provide power for DC-powered PLCs, see the PS Series power supplies or the FA-24PS-90)

NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years