AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_405_(Small_Modular_PLC)/Serial_Remote_I-z-O
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 405 (Sma... > Serial Remote I/O

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_405_rmteio.jpg
CPUs
Memory Cartridges
Bases & Expansion
DC I/O
AC I/O
AC/DC I/O (Relay Outputs)
Analog I/O
Serial Remote I/O
Ethernet Remote I/O
SDS I/O
Communications & Networking
CoProcessors
Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation

We offer lots of options to make remote serial I/O easy to do.

DL405 PLC - Remote I/O - Serial

With the DL405 programmable logic controller (PLC), remote I/O capability is made easy with remote master and slave modules as well as Ethernet base controllers, remote master modules, and many other options. Remote bases can be located up to 1,000 meters away. Serial products include those listed below.

Select a link below to learn more about each remote I/O option offering:

  • Remote I/O Master Module - D4-RM
  • Remote I/O Slave Module - D4-RS and D4-RSDC
  • Slice I/O Slave Modules - D4-SS
  • Terminator Field I/O Power supplies, terminal bases and cables
  • Discrete Input Modules
  • Discrete Output Modules
  • Analog Modules
  • Terminator I/O Network Interface Modules
  • Terminator I/O Spare Parts and Accessories
  • Power Supplies


REMOTE I/O MASTER AND SLAVE MODULES

Remote I/O Master Module (D4-RM)

The D4-RM Remote Master Module fits into the CPU base of the DL405 and controls up to seven remote slaves.


Remote I/O Slave Module (D4-RS and D4-RSDC)

The D4-RS and D4-RSDC Remote I/O Slave Module are placed in remote DL405 bases and attached to the D4-RM master in a daisy-chain formation over a twisted pair communication cable.


SLICE I/O MASTER AND SLAVE MODULES


Slice I/O Slave Modules (D4-SS)

  • D4-SS-88 - Slice I/O slave with 8 point 12-24 VDC current sourcing inputs and 8-point 5-24 VDC current sinking outputs, 0.5 A/point, non-removable terminals, uses shielded twisted pair (24 AWG minimum).
    Designed to operate with 24 VDC user-supplied power supply.

  • D4-SS-106 - Slice I/O slave with 10 point 12-24V DC current sourcing inputs and 6-point 5-24 VDC current sinking outputs, 0.5 A/point, non-removable terminals, uses shielded twisted pair (24 AWG minimum).
    Designed to operate with 24 VDC user-supplied power supply.

  • D4-SS-16T - Slice I/O slave with 16 point 5-24 VDC current sinking outputs, 0.5 A/point, non-removable terminals, uses shielded twisted pair (24 AWG minimum).
    Designed to operate with 24 VDC user-supplied power supply.


TERMINATOR I/O FIELD I/O POWER SUPPLIES, TERMINAL BASES AND CABLES

Power supplies and terminal bases

  • T1K-01AC - AC Power Supply, 120/ 240 VAC (minimum 1 per system required)
  • T1K-01DC - DC Power Supply, 12/ 24 VDC (minimum 1 per system required)
  • T1K-08B - Half size terminal base, 3-row/ 24-pole screw clamp terminals, 12 AWG maximum
  • T1K-16B - Full size terminal base, 3-row/ 48-pole screw clamp terminals, 12 AWG maximum
  • T1K-08B-1 - Half size terminal base, 3-row/ 24-pole spring clamp terminals, 14 AWG maximum
  • T1K-16B-1 - Full size terminal base, 3-row/ 48-pole spring clamp terminals, 14 AWG maximum
  • T1K-10CBL - Base expansion cable, 100 cm (3.28 ft.) without 24 VDC pins
  • T1K-10CBL-1 - Base expansion cable, 100 cm (3.28 ft.) with 24 VDC pins
  • T1K-05CBL-LL - Left-side to Left-side base expansion cable, 50 cm (1.64 ft.) without 24 VDC pins
  • T1K-05CBL-LL-1 - Left-side to Left-side base expansion cable, 50 cm (1.64 ft.) with 24 VDC pins
  • T1K-05CBL-RR - Right-side to Right-side base expansion cable, 50 cm (1.64 ft.) without 24 VDC pins
  • T1K-05CBL-RR-1 - Right-side to Right-side base expansion cable, 50 cm (1.64 ft.) with 24 VDC pins


Discrete Input Modules

  • T1K-08ND3 - 8 point 12-24 VDC current sinking/sourcing input module, 4 points per common
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1K-16ND3 - 16 point 12-24 VDC current sinking/sourcing input module, 4 points per common
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1K-08NA-1 - 8 point 110 VAC input module, 4 points per common
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1K-16NA-1 - 16 point 110 VAC input module, 4 points per common
    (Use with T1K-16B or T1K-16B-1 terminal base.)


Discrete Output Modules

  • T1K-01AC - AC Power Supply, 120/ 240 VAC (minimum 1 per system required)
  • T1K-01DC - DC Power Supply, 12/ 24 VDC (minimum 1 per system required)
  • T1K-08B - Half size terminal base, 3-row/ 24-pole screw clamp terminals, 12 AWG maximum
  • T1K-16B - Full size terminal base, 3-row/ 48-pole screw clamp terminals, 12 AWG maximum
  • T1K-08B-1 - Half size terminal base, 3-row/ 24-pole spring clamp terminals, 14 AWG maximum
  • T1K-16B-1 - Full size terminal base, 3-row/ 48-pole spring clamp terminals, 14 AWG maximum
  • T1K-10CBL - Base expansion cable, 100 cm (3.28 ft.) without 24 VDC pins
  • T1K-10CBL-1 - Base expansion cable, 100 cm (3.28 ft.) with 24 VDC pins
  • T1K-05CBL-LL - Left-side to Left-side base expansion cable, 50 cm (1.64 ft.) without 24 VDC pins
  • T1K-05CBL-LL-1 - Left-side to Left-side base expansion cable, 50 cm (1.64 ft.) with 24 VDC pins
  • T1K-05CBL-RR - Right-side to Right-side base expansion cable, 50 cm (1.64 ft.) without 24 VDC pins
  • T1K-05CBL-RR-1 - Right-side to Right-side base expansion cable, 50 cm (1.64 ft.) with 24 VDC pins


Analog Modules

  • T1F-08AD-1 - 8 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-08AD-2 - 8 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-08DA-1 - 8 channel analog output, 12 bit resolution, range: 0-20 mA, 4-20 mA
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-08DA-2 - 8 channel analog output, 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-16AD-1 - 16 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-16AD-2 - 16 channel analog input module, 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-16DA-1 - 16 channel analog output, 12 bit resolution, range: 0-20 mA, 4-20 mA
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-16DA-2 - 16 channel analog output, 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC
    (Use with T1K-16B or T1K-16B-1 terminal base.)

  • T1F-8AD4DA-1 - 8 channel analog input module and 4 channel analog output module.
    Inputs: 14 bit resolution (13 bit plus sign bit), range: -20 to 20 mA, 0-20 mA, 4-20 mA.
    Outputs: 12 bit resolution, range:4-20 mA, sinking or sourcing compatible.
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-8AD4DA-2 - 8 channel analog input module and 4 channel analog output module.
    Inputs: 14 bit resolution (13 bit plus sign bit), range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC.
    Outputs: 12 bit resolution, range: 0-5 VDC, 0-10 VDC, +/-5 VDC, +/-10 VDC.
    (Use with T1K-08B or T1K-08B-1 terminal base.)

  • T1F-14THM - 14 channel Thermocouple Input Module, .1C resolution, supports J, E, KE, R, S, T, B, N, C; 0-5 VDC, -5 to +5 VDC, 0-156 mVDC, -156 to +156 mVDC at 16-bit resolution.
    (Use with T1K-16B terminal base only.)

  • T1F-16RTD - 16-channel RTD input module for Terminator I/O and DL205/DL405 PLCs. The T1F-16RTD input module offers .1 degree C resolution and supports Pt100, jPT100, Cu10, Cu25, and Pt1000.
    (Use with a T1K-16B or T1K-16B-1 terminal base only.)


Terminator I/O Network Interface Modules

  • T1K-RSSS - DirectLOGIC Remote I/O Base Controller for Terminator I/O base.
    Supports both RM-NET and SM-NET protocols. Uses shielded twisted pair communication cable (24 AWG minimum). Built-in RS232C serial port functional when using SM-NET protocol.


Terminator I/O Spare Parts and Accessories

  • T1K-COVERA-1 - Terminal block replacement covers, 1/2 size analog modules. Includes T1F-08AD-1 module Cover w/ Numbering label (quantity 2), T1F-08AD-2 module Cover w/ Numbering label (quantity 2), T1F-08DA-1 module Cover w/ Numbering label (quantity 2), T1F-08DA-2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERA-2 - Terminal block replacement covers, full size analog modules. Includes T1F-16AD-1 module Cover w/ Numbering label (quantity 2), T1F-16AD-2 module Cover w/ Numbering label (quantity 2), T1F-16DA-1 module Cover w/ Numbering label (quantity 2), T1F-16DA-2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-1- Terminal block replacement covers, 1/2 size AC/DC modules. Includes T1K-08ND3 module Cover w/ Numbering label (quantity 2), T1K-08NA module Cover w/ Numbering label (quantity 2), T1K-08TD1 module Cover w/ Numbering label (quantity 2), T1K-08TA module Cover w/ Numbering label (quantity 2), T1K-08TR module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-2 - Terminal block replacement covers, full size AC/DC modules. Includes T1K-16ND3 module Cover w/ Numbering label (quantity 2), T1K-16TD1 module Cover w/ Numbering label (quantity 2), T1K-16NA-1 module Cover w/ Numbering label (quantity 2), T1K-16TD2 module Cover w/ Numbering label (quantity 2)

  • T1K-COVERD-3 - Terminal block replacement covers, full size AC/DC/Relay modules. Includes T1K-08TAS module Cover w/ Numbering label (quantity 2), T1K-16TA module Cover w/ Numbering label (quantity 2), T1K-08TRS module Cover w/ Numbering label (quantity 2), T1K-16TR module Cover w/ Numbering label (quantity 2)

  • T1K-FUSE-1 - Fuse, for DC output modules, pack of 5

  • T1K-FUSE-2 - Fuse, for AC/ relay output modules, pack of 5

  • T1K-FUSE-3 - Fuse, for isolated AC/ relay output modules, pack of 5


Power Supply

  • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
    NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.



NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years