AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/Productivity3000_(Programmable_Automation_Controller)/AC_I-z-O_(Relay_Outputs)
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
You are looking at:  Programmable Controllers > Productivity3000 (Programmable Automation Controller) > AC I/O (Relay Outputs)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_p3_acio.jpg
CPUs (Remote & Expansion)
Bases & Expansions
Base Power Supplies
DC I/O
AC I/O (Relay Outputs)
Analog I/O
Communications & Networking
Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation


Productivity3000® Programmable Automation Controller - AC I/O



... more cost effective than any control solution in the market!

The Productivity3000 programmable automation controller (PAC) is a compact logic controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 PAC offers you a more powerful control solution that is easier to use and more cost effective than any control solution in the market.
  • Modular, Rack-based System
    With 36 discrete and analog I/O option modules, up to 115,000+ I/O points

  • Built-in Local, Remote and Expansion I/O Capabilities
    On the CPU module, no additional master modules required

  • Easy Configuration with Module Plug and Play
    Auto-discover local and remote bases, I/O and GS drives

  • Hot-swappable I/O
    Exchange modules or complete remote bases without interrupting your process

  • No Module Placement Restrictions
    Any module in any slot, in any base

  • No Power Budget Limitations
    No restrictions means any module, any slot, any base (local, remote or expansion) as many as you want

  • Full TWO-Year Warranty
    And full-featured FREE PAC programming software
AC I/O
A variety of discrete AC I/O modules are available for use in local, expansion, and remote I/O bases. Isolated commons and I/O status indicators on each module. A filler module is available for unused I/O module slots (part number P3-FILL).


Productivity3000 AC Input Modules

PART NO. DESCRIPTION PRICE INFO ZIPLink
P3-08NAS (8) isolated 100-240 VAC inputs $92.00 P3-08NAS AC input module Overview Select
P3-16NA (16) 100-240 VAC inputs,
4 isolated commons
$116.00 P3-16NA AC input module Overview Select


Productivity3000 AC/Relay Output Modules

PART NO. DESCRIPTION PRICE INFO ZIPLink
P3-08TAS (8) isolated 100-240 VAC outputs,
8 fused commons
$130.00 P3-08TAS AC output module Overview Select
P3-16TA (16) 100-240 VAC outputs,
2 isolated, fused commons
$154.00 P3-16TA AC output module Overview Select
P3-08TRS (8) isolated relay outputs, 2A each,
8 fused commons
$92.00 P3-08TRS AC output module Overview Select
P3-16TR (16) relay outputs, 1.25A each,
2 isolated, fused commons
$130.00 P3-16TR AC output module Overview Select
P3-08TRS-1 (8) isolated relay outputs, 5A each,
8 fused commons
$106.00 P3-08TRS-1 AC output module Overview Select
Productivity3000 PAC AC I/O Modules

Productivity3000 PAC - Programmable Automation Controller

Visit the in-depth Productivity3000 PAC product Web site

Productivity3000 PAC Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years