The Productivity3000 programmable automation controller (PAC) is a compact controller that combines the features and capabilities of a
PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 PAC offers you a more powerful
control solution that is easier to use and more cost effective than any control solution in the market.
- Modular, Rack-based System
With 36 discrete and analog I/O option modules, up to 115,000+ I/O points
- Built-in Local, Remote and Expansion I/O Capabilities
On the CPU module, no additional master modules required
- Easy Configuration with Module Plug and Play
Auto-discover local and remote bases, I/O and GS drives
- Hot-swappable I/O
Exchange modules or complete remote bases without interrupting your process
- No Module Placement Restrictions
Any module in any slot, in any base
- No Power Budget Limitations
No restrictions means any module, any slot, any base (local, remote or expansion) as many as you want
- Full TWO-Year Warranty
And full-featured FREE PAC programming software
Analog I/O
A variety of voltage and current analog I/O modules plus thermocouple and RTD input modules are available for use in local, expansion, and remote I/O bases. Patent-pending LCD display on all analog modules for troubleshooting and easy access to analog values.
Productivity3000 Analog Input Modules
| Part No. |
Description |
Price |
Info |
ZIPLink |
| P3-04ADS |
(4) isolated inputs, +/- 10 VDC, 0-5 VDC, 0-10 VDC, 0-20mA |
$458.00
|
 |
Select |
| P3-08AD |
(8) inputs, +/- 10 VDC, +/- 5 VDC, 0-5 VDC, 0-10 VDC, 0-20mA |
$332.00
|
 |
Select |
| P3-16AD-1 |
(16) inputs, 0-20mA |
$442.00
|
 |
Select |
| P3-16AD-2 |
(16) inputs, 0-10 VDC |
$442.00
|
 |
Select |
| P3-08RTD |
(8) differential inputs, RTD & resistance inputs |
$488.00
|
 |
Select |
| P3-08THM |
(8) differential inputs, thermocouple & voltage inputs |
$619.00
|
 |
Select |
Productivity3000 Analog Output Modules
| Part No. |
Description |
Price |
Info |
ZIPLink |
| P3-04DA |
(4) outputs, +/-10VDC or 4-20mA sink/source outputs |
$356.00
|
 |
Select |
| P3-08DA-1 |
(8) outputs, 4-20mA sourcing outputs |
$619.00
|
 |
Select |
| P3-08DA-2 |
(8) outputs, +/-10VDC |
$619.00
|
 |
Select |
| P3-06DAS-1 |
(6) outputs, 4-20mA, channel-to-channel isolated |
$638.00
|
 |
Select |
| P3-06DAS-2 |
(6) outputs, +/-10VDC, channel-to-channel isolated |
$788.00
|
 |
Select |
| P3-16DA-1 |
(16) outputs, 4-20mA, sourcing outputs |
$776.00
|
 |
Select |
| P3-16DA-2 |
(16) outputs, +/-10VDC |
$776.00
|
 |
Select |
Productivity3000 Analog Input/Output Modules
| Part No. |
Description |
Price |
Info |
ZIPLink |
| P3-8AD4DA-1 |
(8) inputs, 0-20mA sinking
(4) outputs, 4-20mA, sourcing |
$474.00
|
 |
Select |
| P3-8AD4DA-2 |
(8) inputs, 0-5VDC, 0-10VDC (4) outputs, 0-5VDC, 0-10VDC |
$474.00
|
 |
Select |
|

Visit the in-depth Productivity3000 product Web site |