AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/Productivity3000_(Programmable_Automation_Controller)/Bases_-a-_Expansions
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
You are looking at:  Programmable Controllers > Productivity3000 (Programmable Automation Controller) > Bases & Expansions

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_p3_bases.jpg
CPUs (Remote & Expansion)
Bases & Expansions
Base Power Supplies
DC I/O
AC I/O (Relay Outputs)
Analog I/O
Communications & Networking
Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation


Productivity3000® Programmable Automation Controller - Bases



... more cost effective than any control solution in the market!

The Productivity3000 programmable automation controller (PAC) is a compact controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 PAC offers you a more powerful control solution that is easier to use and more cost effective than any control solution in the market.
  • Modular, Rack-based System
    With Local, Remote and Expansion I/O, 36 Discrete and analog I/O option modules, up to 115,000+ I/O points

  • PAC Processing Power
    Industry Leading 7 Communications Ports. Built-in LCD on the powerful CPU for quick and simple configuration and diagnostics.

  • Hot-swappable I/O
    Exchange modules or complete remote bases without interrupting your process

  • No Module Placement Restrictions
    Any module in any slot, in any base

  • Full TWO-Year Warranty
    And full-featured FREE PAC programming software
Bases
A Productivity3000 PAC base has options for 3, 5, 8, or 11 I/O slots;
  • One power supply slot (AC or DC)
  • One processor slot (CPU, expansion or remote I/O module)
  • Bases can be used for local, expansion, and remote I/O
  • Any I/O module may be installed in any I/O slot without power supply budget or module type restrictions
  • All discrete and analog modules can be software enabled for Hot Swap operation.

PART NO. DESCRIPTION PRICE INFO
P3-03B 3-Slot I/O Base $149.00 P3-03B 3 slot PAC I/O Base Overview
P3-05B 5-Slot I/O Base $179.00 P3-05B 5 slot PAC I/O Base Overview
P3-08B 8-Slot I/O Base $229.00 P3-08B 8 slot PAC I/O Base Overview
P3-11B 11-Slot I/O Base $279.00 P3-11B 11 slot PAC I/O Base Overview
Productivity3000 PAC Bases

Productivity3000 PAC

Visit the in-depth Productivity3000 product Web site


      Select online video tutorials to view       Custom assembly now available

Productivity3000 PAC Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years