AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/Productivity3000_(Programmable_Automation_Controller)/CPUs_(Remote_-a-_Expansion)
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
You are looking at:  Programmable Controllers > Productivity3000 (Programmable Automation Controller) > CPUs (Remote & Expansion)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_p3_cpus.jpg
CPUs (Remote & Expansion)
Bases & Expansions
Base Power Supplies
DC I/O
AC I/O (Relay Outputs)
Analog I/O
Communications & Networking
Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation

Read Customer Testimonials


Productivity3000® Programmable Automation Controller - CPU Units



... more cost effective than any control solution in the market!

The Productivity3000 programmable automation controller (PAC) is a compact logic controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 PAC offers you a more powerful control solution that is easier to use and more cost effective than any control solution in the market.
    • PAC CPU Processing Power
      Built-in LCD on the powerful CPU for quick and simple configuration and diagnostics

    • Industry Leading 7 Communication Ports
      Including built-in local expansion and Ethernet remote I/O ports standard on the CPU

    • USB Programming and USB Data Logging Right on the CPU
      No configurations needed to get connected; log data and transfer projects to and from the CPU with a USB removable drive

    • Full TWO-Year Warranty
      And full-featured FREE PAC programming software
  • P3-550 CPU Module
    The P3-550 is a full-featured, high-performance CPU. Features include a 4 line x 10 character LCD display and seven communication ports which support USB, Ethernet and Serial devices.

  • P3-EX Expansion Module
    The P3-EX high-performance expansion module provides local I/O expansion to a CPU or Remote I/O. Includes 6-foot USB expansion cable.

  • P3-RS Remote Slave Module
    The P3-RS is a full-featured, high-performance, Remote Slave module. Features include a 4 line x 10 character LCD display and five communications ports which support USB, Ethernet, and Serial devices. Up to 32 P3-RS Remote Slaves can be connected to a single P3-550 CPU remote I/O network.
PART NO. DESCRIPTION PRICE INFO
P3-550 CPU Module $599.00 P3-550 Overview
P3-EX Expansion Module $72.00 P3-EX Overview
P3-RS Remote Slave Module $449.00 P3-RS Overview
P3-PGMSW Productivity3000 PAC programming and documentation software
Free Download
$0.00 P3-PGMSW Overview
P3-USER-M Productivity3000 User Manual
Free Download
$29.00 Download User Manual
Productivity3000 PAC CPU

Productivity3000 PAC

Visit the in-depth Productivity3000 product Web site



Select online video tutorials to view       Custom assembly now available

Productivity3000 PAC Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Read Customer Testimonials Testimonials
Customer Testimonials for CPUs (Remote & Expansion)
Testimonials for P3-550
Stephen in EDMONTON, AB wrote :  
The communication options offered on this processor are a welcome treat. This processor is cheaper than most ENET option cards. I like the tag based structure and 32 bit offering as well. There are several new (to me) instructions that make programming a little faster; the different timers, flasher, ramp, and ramp generator. The instructions save lots of ladder logic. The help file in the s/w is great. This CPU and s/w are pretty amazing. When you consider the price! Unbeatable. I have this system slated for a few projects and will comment more after commissioning.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years