Productivity3000® PAC - Communications and Networking
... More cost effective than any control solution in the market!
The Productivity3000 programmable automation controller (PAC) is a compact logic controller that combines the features and capabilities of a
PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 PAC offers you a more powerful
control solution that is easier to use and more cost effective than any control solution in the market.
 |
GS-EDRV100 Ethernet Interface
The GS-EDRV100 Ethernet interface provides a high-performance Ethernet link between a control system and any GS or DURAPULSE AC drive.
- The GS-EDRV100 processes signals to and from the drive, mounts on 35mm DIN rail, and connects the drive to an Ethernet hub or PC.
- The GS-EDRV100 formats drive signals to conform with the Ethernet standard and transmits these signals to the H2-ERM or H4-ERM, Productivity3000, KEPDirect OPC Server, KEPDirect EBC I/O Server, or independent controller with a Modbus TCP/IP driver.
- A built-in Web browser allows users to configure and control the drive from any Web browser via the IP address of the GS-EDRV100 card.
|
 |
FA-ISOCON - Universal Isolated Network Adapter
The FA-ISOCON Universal Isolated Network Adapter is used to place RS-232 devices such as PLCs, operator interfaces, industrial computers, etc., on an RS-422 or RS-485 multi-drop network.
- Converts RS-232 signal levels to isolated RS-422 or RS-485 signal levels.
- Similar to our other RS232/RS422 converters, but it offers the added benefit of network isolation.
- Isolation removes ground loop currents and noise voltages. Common mode noise effects are eliminated.
- Power directly from the 5 V pins on most DirectLOGIC CPU ports, from a PLC base 24 VDC power supply, or from an external power supply.
|
|
Communications and Networking Modules
| PART NO. |
DESCRIPTION |
PRICE |
INFO |
| GS-EDRV100 |
10/100 Mbps Ethernet communications module for GS series AC drives |
$185.00
|
 |
| FA-ISOCON |
Universal, isolated RS-232C to RS-422/RS-485 converter |
$103.00
|
 |
|
|
Visit the in-depth Productivity3000 product Web site |
Productivity3000 PAC Overview
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.