AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Programmable Controllers

Products Overview Technical Info Manuals
 
Subcategories:   Productivity3000 (Programmable Automation Controller)    DirectLogic Series PLCs (Micro to Small, Brick & Modular)    CLICK Series PLCs (Stackable Micro Brick)    ZipLink Pre-Wired Connection Cables & Modules   

Shop for this product


Industrial Programmable Controllers - PACs and PLCs

  • Productivity3000 Programmable Automation Controllers (PACs)

  • DirectLOGIC Programmable Logic Controllers (PLCs)

  • CLICK Micro Brick Programmable Logic Controllers (PLCs)

  • ZIPLink Pre-Wired Connection Cables & Modules

AutomationDirect programmable controller products range from nano-sized fixed I/O Programmable Logic Controller (PLC) units to modular PLC and PAC systems with thousands of I/O. From simple machine sequencing to complex process control, you will find a quality industrial programmable controller to suit your application at a fraction of the cost typically charged by our competitors.

  • AutomationDirect Offers a quality selection of Programmable Controller products (PACs and PLCs)

  • AutomationDirect sells PACs and PLCs at great prices for a wide variety of industrial process control applications.

  • Our comprehensive PAC and PLC control products cost-effectively help you solve all your industrial control application challenges.

  • Our goal is to offer the best automation controller prices in the market.

AutomationDirect PLC prices start at an incredible $69.00

 AutomationDirect PAC/PLC Programmable Controller Family
What is a PLC?
PLCs are ruggedized microcomputers with hardware and software specifically designed to perform industrial control operations. A PLC consists of two basic sections:
  • the CPU central processing unit controls all PLC activity and can further be broken down into the processor and memory system

  • the input/output interface system is physically connected to field devices such as switches, sensors, lights, and motors, and provides the interface between the CPU and the field devices (inputs and outputs)
PLCs are used to control machines or processes that are sequential in nature, and PLCs also can control continuous processes that use analog I/O.
What is a PAC?
A programmable automation controller (PAC) is a compact logic controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC).
  • PLC Feel
    - Modular footprint, Industrial reliability
    - Wide array of I/O modules and system configurations

  • PC Power
    - Large memory and high-speed processing
    - High-level data handling and enterprise connectivity
    - Extensive communications capability, multiple protocols and field networks
PACs are most often used for advanced machine control, process control, data acquisition, equipment monitoring and motion control.

PACs, PLCs and PAC/PLC Products
Productivity3000 PACs - Programmable Automation Controllers New! ...
Productivity3000 Programmable Automation Controllers (PACs)

The Productivity3000 programmable automation controller (PAC) is a compact controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). The Productivity3000 PAC offers you a more powerful control solution that is easier to use and more cost effective than any control solution in the market.
  • High-performance CPU with 50Mb memory, fast scan time, industry leading 7 communication ports

  • Modular, Rack-based System with full lineup of 36 discrete, analog and specialty I/O modules; local, expansion and remote I/O bases, up to 115,000+ I/O points

  • ProductivitySuite PAC programming software with user defined tag-based programming for descriptive I/O naming, simple-to-use instructions and easy math to eliminate complex ladder rungs
Direct LOGIC PLCs - Programmable Logic Controllers DirectLOGIC Programmable Logic Controllers (PLCs)

Koyo's DirectLOGIC programmable logic controller products, supplied through AutomationDirect, range from nano-sized fixed I/O units to modular systems with thousands of I/O. From simple machine sequencing to more complex process control, you will find a quality programmable controller to suit your application at a fraction of the cost typically charged by our competitors.
  • DL05 Micro Brick PLC - Incredible features with an expansion slot

  • DL06 Expandable Micro Brick PLC - 36 I/O and four expansion slots

  • DL105 Micro Brick PLC - Fixed-I/O with 10 inputs and eight outputs

  • DL205 Micro Modular PLC - Powerful with a wide range of I/O and comm modules

  • DL305 Small Modular PLC - Marketed under various PLC name brands for over 24 years

  • DL405 Small Modular PLC - Specialty modules for complex applications

CLICK Micro Brick PLCs CLICK™ Micro Brick Programmable Logic Controllers (PLCs)

The CLICK PLC family of components offers practical PLC features in a compact yet expandable design, with super easy-to-use FREE programming software. CPU units start at just $69.00 .
  • New! ... Analog CPU modules have built-in analog I/O (2-channel analog inputs and 2-channel analog outputs).
  • A powered CLICK CPU unit can function as a complete PLC system with eight inputs and six outputs.
  • For expansion, eleven option modules are available for configurations up to 142 I/O.
  • All Click CPUs support 8K steps of program memory and 8K words of data memory.
  • The CLICK user-friendly programming software features 21 practical relay ladder logic and function block instructions supported by extensive online help files. The software is a free download.
ZIPLink Cables & Modules ZIPLink Pre-Wired PAC/PLC Connection Cables & Modules

ZIPLinks cut PLC wiring time from hours down to minutes. The ZIPLink system eliminates the normally tedious process of wiring programmable logic controller I/O to terminal blocks.
  • Simply plug one end of a ZIPLink cable into a Productivity3000, DirectLOGIC or CLICK I/O module and the other end into a ZIPLink connector module. It’s that easy.
  • ZIPLinks use half the space, at a fraction of the total cost of terminal blocks
  • ZIPLink cables and modules are available in a variety of styles to suit your needs. Some are designed exclusively for our PACs and PLCs. Others may be used with various PLC brands
  • ZIPLinks are available for our most popular discrete input and output PAC and PLC I/O modules

Note: For more details select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement