AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/22mm_Metal/Emergency_Stop_Pushbuttons_Illuminated_-a-_Non-Illuminated
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
You are looking at:  Pushbuttons / Switches / Indicators > 22mm Metal > Emergency Stop Pushbuttons Illuminated & Non-Illuminated

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_ceestop.jpg
Non-Illuminated Pushbuttons Flush & Extended
Illuminated Pushbuttons Flush & Extended
Push ON / Push OFF Illuminated Pushbuttons Flush
Mushroom Pushbuttons Illuminated & Non-Illuminated
Emergency Stop Pushbuttons Illuminated & Non-Illuminated
Selector Switches Illuminated & Non-Illuminated
Start / Stop Combos
Joysticks
Metallic Indicators
Potentiometers
22mm Pushbutton Enclosures
22mm Pushbutton Accessories

22mm Emergency Stop Push buttons - GCX Series

E-Stop Pushbuttons

Emergency Stop Switches and Push buttons (Illuminated and Non-illuminated)

We bring you this 22mm metal line from one of our European partners. You can now get rugged pushbuttons at huge savings to you.

This line offers features such as:
  • Any combination of contact blocks, up to a total of six (two blocks wide and three blocks deep)
  • Secure mounting method eliminates twisting in mounting hole
  • Operators are protected to IP65
  • Support base mounts into panels up to 6mm thick
  • Chrome-plated alloy bezel is not only corrosion-resistant, but also attractive
  • Self-cleaning gold-plated silver contacts provide reliable, low-energy switching
  • Contacts rated at 10 amps thermal current A300
  • Pressure plate wiring terminals for easy, secure wiring, accepting up to 14 AWG wire
  • Contact blocks are color coded for easy identification: green for normally open, red for normally closed


GCX1100 Series - Non-Illuminated E-stop switches

Emergency stop push buttons feature twist-to-release actuators or key-operated releases.

  • Twist-to-release actuator with one normally-closed contact block (40mm mushroom-style actuator)
  • Twist-to-release actuator with one normally-closed contact block (60mm mushroom-style actuator)
  • 40mm key-operated release with one normally-closed contact block
  • Yellow E-STOP legend ring available
Non-Illuminated E-Stop Push buttons Overview


GCX1220 Series - Illuminated E-stop switches

  • 40mm diameter mushroom style Red actuator
  • Incandescent or LED illumination
  • 24 VDC/VAC and 120 VDC/VAC versions available
  • Momentary or twist-to-release actuators
  • Yellow E-STOP legend ring available
Illuminated E-Stop Push buttons Overview



None of the above GCX series mushroom push buttons is CE EN 418 compliant when used as an emergency stop control device.
See E22 series for 22mm CE EN 418 compliant products.


NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years