AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/22mm_Metal/Mushroom_Pushbuttons_Illuminated_-a-_Non-Illuminated
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
You are looking at:  Pushbuttons / Switches / Indicators > 22mm Metal > Mushroom Pushbuttons Illuminated & Non-Illuminated

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_cemush.jpg
Non-Illuminated Pushbuttons Flush & Extended
Illuminated Pushbuttons Flush & Extended
Push ON / Push OFF Illuminated Pushbuttons Flush
Mushroom Pushbuttons Illuminated & Non-Illuminated
Emergency Stop Pushbuttons Illuminated & Non-Illuminated
Selector Switches Illuminated & Non-Illuminated
Start / Stop Combos
Joysticks
Metallic Indicators
Potentiometers
22mm Pushbutton Enclosures
22mm Pushbutton Accessories

22mm Mushroom Push Buttons

Mushroom push buttons

Mushroom Push Buttons (Illuminated and Non-Illuminated)

With the GCX Series 22mm push buttons, you can now get rugged pushbuttons at huge savings.

This line offers features including:

  • Any combination of contact blocks, up to a total of six (two blocks wide and three blocks deep)
  • Secure mounting method eliminates twisting in mounting hole
  • Operators are protected to IP65
  • Support base mounts into panels up to 6mm thick
  • Chrome-plated alloy bezel is not only corrosion-resistant, but also attractive
  • Self-cleaning gold-plated silver contacts provide reliable, low-energy switching
  • Contacts rated at 10 amps thermal current A300
  • Pressure plate wiring terminals for easy, secure wiring, accepting up to 14 AWG wire
  • Contact blocks are color coded for easy identification: green for normally open, red for normally closed
  • Non-illuminated push button models, incandescent or LED illuminated push button models

All push buttons include operator, mounting adapter, chrome plated alloy bezel, indicating bulb (if applicable), and contact block.
They are shipped unassembled. Legend plate is not included and must be ordered separately.


GCX1130 Series - Non-illuminated Mushroom Style Push buttons

  • Red, black and yellow colors
  • 40mm diameter mushroom style actuator - Twist-to-Release and Momentary action with N.O. or N.C. contact block
  • 60mm diameter actuator style actuator - Twist-to-Release and Momentary action with N.C. contact block
  • Key operated release with N.C. contact block and 40mm mushroom style actuator
  • Push buttons fit 22mm diameter mounting hole
  • Replacement keys available

NOTE: None of the GCX series mushroom push buttons is CE EN 418 compliant when used as an emergency stop control device.
See E22 series 22mm CE EN 418 compliant products.


GCX1220 Series - Illuminated Mushroom Style Push buttons

  • 40mm diameter mushroom style red actuator
  • Incandescent or LED illumination
  • 24 VDC/VAC and 120 VDC/VAC versions available
  • Momentary or twist-to-release actuators
Complete Mushroom Pushbuttons Overview



None of the above GCX series mushroom pushbuttons is CE EN 418 compliant when used as an emergency stop control device.
See E22 series for 22mm CE EN 418 compliant products.


NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years