AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/22mm_Metal/Non-Illuminated_Pushbuttons_Flush_-a-_Extended
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
You are looking at:  Pushbuttons / Switches / Indicators > 22mm Metal > Non-Illuminated Pushbuttons Flush & Extended

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_ceextpush.jpg
Non-Illuminated Pushbuttons Flush & Extended
Illuminated Pushbuttons Flush & Extended
Push ON / Push OFF Illuminated Pushbuttons Flush
Mushroom Pushbuttons Illuminated & Non-Illuminated
Emergency Stop Pushbuttons Illuminated & Non-Illuminated
Selector Switches Illuminated & Non-Illuminated
Start / Stop Combos
Joysticks
Metallic Indicators
Potentiometers
22mm Pushbutton Enclosures
22mm Pushbutton Accessories

22mm Push buttons - GCX Series

22mm Push buttons

Non-illuminated Push Buttons (Flush and Extended)

We bring you this 22mm metal pushbutton line from one of our European partners.
You can now get rugged pushbuttons at huge savings.

This line offers features such as:

  • Any combination of contact blocks, up to a total of six (two blocks wide and three blocks deep)

  • Secure mounting method eliminates twisting in mounting hole

  • Operators are protected to IP65

  • Support base mounts into panels up to 6mm thick

  • Chrome-plated alloy bezel is not only corrosion-resistant, but also attractive

  • Self-cleaning gold-plated silver contacts provide reliable, low-energy switching

  • Contacts rated at 10 amps thermal current A300

  • Pressure plate wiring terminals for easy, secure wiring, accepting up to 14 AWG wire

  • Contact blocks are color coded for easy identification: green for normally open, red for normally closed


GCX1100 & GCX1120 Series - Flush Push Button Models

  • Mounts in 22mm hole
  • Momentary flush pushbuttons with protective metal ring - 30mm diameter actuator
  • Momentary flush pushbuttons with protective metal ring - 40mm diameter actuator
  • Available in six colors: black, red, yellow, blue, white and green
  • Flush ON/OFF pushbuttons with protective metal ring - 30mm diameter actuator
    (available in Red with OFF symbol and Green with ON symbol)
  • One contact block included


GCX1110 Series - Extended Push Button Models

  • Momentary extended 30mm diameter actuator, mounts in 2 mm hole
  • N.O. contact available in five colors: black, yellow, blue, white and green
  • N.C. contact available in red
  • One contact block included
Complete 22mm Non-Illuminated Pushbuttons Overview



NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years