22mm Potentiometers - ECX2300 Series (Variable resistors)
We now offer 2 models of 22mm potentiometers and a legend plate accessory:
- ECX2300-5K - 22mm potentiometer with 5k ohm resistance, ±10%. Nominal voltage: 250 V.
Rated dissipation: 2W at 25°C. Temperature range -40°C to 70°C. Black handle. (pkg. of 1)
- ECX2300-10k - 22mm potentiometer with 10k ohm resistance, ±10%.Nominal voltage: 250 V.
Rated dissipation: 2W at 25°C. Temperature range -40°C to 70°C. Black handle. (pkg. of 1)
- ECX2640 - 22mm legend plate for potentiometer with 0% to 100% scale marking. (pkg. of 5)
22mm Potentiometers Overview
NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.