AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/22mm_Metal/Selector_Switches_Illuminated_-a-_Non-Illuminated
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
You are looking at:  Pushbuttons / Switches / Indicators > 22mm Metal > Selector Switches Illuminated & Non-Illuminated

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_ceselect.jpg
Non-Illuminated
Incandescent
LED

22mm Selector Switches & Key Switches

Selector Switches (Illuminated and Non-illuminated)

Selector Switches

We bring you this 22mm metal line from one of our European partners. Selector switches are available in two or three-position models. Knob and lever versions are available. Illuminated selector knob versions are available in a variety of colors. Key operated selector switches are also available.

Outstanding features of these 22mm selector switches include:

  • Any combination of contact blocks is allowed, up to a total of six (two blocks wide and three blocks deep)
  • Secure mounting method eliminates twisting in mounting hole
  • Operators are protected to IP65
  • Support base mounts into panels up to 6mm thick
  • Chrome-plated alloy bezel is not only corrosion-resistant, but also attractive
  • Self-cleaning gold-plated silver contacts provide reliable, low-energy switching
  • Contacts rated at 10 amps thermal current A300
  • Pressure plate wiring terminals for easy, secure wiring, accepting up to 14 AWG wire
  • Contact blocks are color coded for easy identification: green for normally open, red for normally closed

Incandescent and LED Illuminated Two-position and Three-position Selector Switches

  • 24V AC/DC and 120V AC/DC
  • Two-position models available with one N.O. contact
  • Three-position models available with two N.O. and two N.C. contacts
  • Available in five colors: red, green, yellow, blue, clear

  • Illuminated Selector Switch Overview

Non-illuminated Selector Switches

  • two-position models available with one N.O. contact
  • three-position models available with two N.O. and two N.C. contacts
  • Spring return and maintained styles
  • Knob and Lever versions

  • Non-Illuminated Selector Switch Overview

Non-illuminated Key Operated Selector Switches

  • Key operated two-position maintained selector switch with one N.O. contact block
  • Key operated two-position, spring return from right, selector switch with one N.O. contact block
  • Key-operated three-position maintained selector switch with two N.O. and two N.C. contact blocks

  • Key Switch Overview



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years