22mm Selector Switches & Key Switches
Selector Switches (Illuminated and Non-illuminated)
We bring you this 22mm metal line from one of our European partners. Selector switches are available in two or
three-position models. Knob and lever versions are available. Illuminated selector knob versions are available in a
variety of colors. Key operated selector switches are also available.
Outstanding features of these 22mm selector switches include:
- Any combination of contact blocks is allowed, up to a total of six (two blocks wide and three blocks deep)
- Secure mounting method eliminates twisting in mounting hole
- Operators are protected to IP65
- Support base mounts into panels up to 6mm thick
- Chrome-plated alloy bezel is not only corrosion-resistant, but also attractive
- Self-cleaning gold-plated silver contacts provide reliable, low-energy switching
- Contacts rated at 10 amps thermal current A300
- Pressure plate wiring terminals for easy, secure wiring, accepting up to 14 AWG wire
- Contact blocks are color coded for easy identification: green for normally open, red for normally closed
Incandescent and LED Illuminated Two-position and Three-position Selector Switches
- 24V AC/DC and 120V AC/DC
- Two-position models available with one N.O. contact
- Three-position models available with two N.O. and two N.C. contacts
- Available in five colors: red, green, yellow, blue, clear
Illuminated Selector Switch Overview
Non-illuminated Selector Switches
- two-position models available with one N.O. contact
- three-position models available with two N.O. and two N.C. contacts
- Spring return and maintained styles
- Knob and Lever versions
Non-Illuminated Selector Switch Overview
Non-illuminated Key Operated Selector Switches
- Key operated two-position maintained selector switch with one N.O. contact block
- Key operated two-position, spring return from right, selector switch with one N.O. contact block
- Key-operated three-position maintained selector switch with two N.O. and two N.C. contact blocks
Key Switch Overview