AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/22mm_Plastic/Emergency_Stop_Pushbuttons_Illuminated_-a-_Non-Illuminated
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
You are looking at:  Pushbuttons / Switches / Indicators > 22mm Plastic > Emergency Stop Pushbuttons Illuminated & Non-Illuminated

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_p22estop.jpg
Non-Illuminated Pushbuttons Flush & Extended
Illuminated Pushbuttons Flush & Extended
Push ON / Push OFF Illuminated Pushbuttons Flush
Mushroom Pushbuttons Illuminated & Non-Illuminated
Emergency Stop Pushbuttons Illuminated & Non-Illuminated
Selector Switches Illuminated & Non-Illuminated
Start / Stop Combos
Joysticks
Plastic Monoblock Indicators
Audible Buzzers
22mm Pushbutton Enclosures
22mm Pushbutton Accessories

22mm Plastic Emergency Stop Push buttons - GCX Series

E Stop Push buttons

Emergency Stop Switches and Pushbuttons (Illuminated and Non-illuminated)

22mm plastic pushbuttons - a rugged yet economical line of plastic pilot devices for your operator control panel designs. These emergency stop switches are made with fiberglass reinforced thermoplastic and can be used as a direct replacement for the existing 22mm Metal Pilot Devices.

  • Any combination of contact blocks, up to a total of six (two blocks wide and three blocks deep)
  • Secure mounting method eliminates twisting in mounting hole
  • Operators are protected to IP65
  • Support base mounts into panels up to 6mm thick
  • Self-cleaning gold-plated silver contacts provide reliable, low-energy switching
  • Contacts rated at 10 amps thermal current A300
  • Pressure plate wiring terminals for easy, secure wiring, accepting up to 14 AWG wire
  • Contact blocks are color coded for easy identification: green for normally open, red for normally closed


GCX3100 Series - Non-Illuminated E-stop Push buttons

Emergency stop buttons feature twist-to-release actuators or key-operated releases.

  • Mounts in 22mm hole
  • Twist-to-release actuator with one normally-closed contact block (40mm mushroom-style actuator)
  • Twist-to-release actuator with one normally-closed contact block (60mm mushroom-style actuator)
  • 40mm key-operated release with one normally-closed contact block
  • Yellow E-STOP legend ring available



GCX3220 Series - Illuminated Emergency Stop Buttons

  • Mounts in 22mm hole
  • 40mm diameter mushroom style Red actuator
  • Incandescent or LED illumination
  • 24 VDC/VAC and 120 VDC/VAC versions available
  • Momentary or twist-to-release actuators
  • Yellow E-STOP legend ring available
Emergency Stop Pushbuttons Overview



None of the above GCX series mushroom pushbuttons are CE EN 418 compliant when used as an emergency stop control device.
See E22 series for 22mm CE EN 418 compliant products.


NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years