AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/22mm_Plastic/Illuminated_Pushbuttons_Flush_-a-_Extended/Incandescent
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
You are looking at:  Pushbuttons / Switches / Indicators > 22mm Plastic > Illuminated Pushbuttons Flush & Extended > Incandescent

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_p22illpush.jpg
Incandescent
LED

Read Customer Testimonials


22mm Plastic Illuminated Pushbuttons

(Flush and Extended)

22mm plastic push buttons - a rugged yet economical line of plastic pilot devices for your operator control panel designs. These are made with fiberglass reinforced thermoplastic and can be used as a direct replacement for the existing 22mm Metal Pilot Devices. Choose from a complete line of incandescent or LED illuminated momentary switches.

Features:
  • Flush, extended and mushroom style push switches

  • Incandescent lamp or LED illumination

  • Six colors available

  • 24 V and 120 V operation
22mm Plastic Push buttons - Illuminated

GCX3200 series - Illuminated momentary push buttons - flush

  • 24 push switch models available
  • Protective plastic ring for flush mount pushbutton functionality
  • Illuminated push buttons and indicators come complete with bulbs
  • 24V and 120V with incandescent lamp in six colors
  • 24V and 120V with LED in six colors
  • 24V and 120V LED lamps can be ordered separately

  • 22mm Plastic Illuminated push buttons Overview

GCX3210 Series - Illuminated momentary push buttons - Extended

  • 24 push button models available
  • Illuminated push buttons and indicators come complete with bulbs.
  • 24V and 120V with incandescent lamp in six colors
  • 24V and 120V with LED lamp in six colors
  • Replacement bulbs are available

  • 22mm Plastic Illuminated pushbuttons (extended actuator) Overview

GCX3220 Series - Mushroom-style illuminated pushbuttons

  • 8 models available
  • Momentary switch and twist-to-release versions
  • 22mm push button with 40mm incandescent or LED Illuminated actuator
  • 24 VDC/VAC and 120 VDC/VAC models

  • Mushroom illuminated plastic push buttons Overview


Note: All pushbuttons include operator, mounting adapter, bezel, indicating bulb (if applicable), and contact block. Push button switches are shipped unassembled. Legend plate is not included and must be ordered separately. All push switches in this series use replacement contact block ECX1030 (Red, N.C.) or ECX1040 (Green, N.O.), sold separately in packages of two or five.



  


Read Customer Testimonials Testimonials
Customer Testimonials for Incandescent
Testimonials for GCX3204-24
Darrell in MONROE, NC wrote :  
Excellant price. Excellant quality. This is a great buy.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years