| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | Mushroom Pushbuttons Illuminated & Non-Illuminated |
22mm plastic pushbuttons - a rugged yet economical line of plastic pilot devices
for your operator control panel designs. These push button switches are made with fiberglass reinforced
thermoplastic and can be used as a direct replacement for the existing 22mm Metal Pilot Devices.
GCX3220 Series - Illuminated Mushroom Style Pushbuttons
GCX3130 Series - Non-illuminated Mushroom Style Pushbuttons
Note: All pushbuttons include operator, mounting adapter, plastic bezel, indicating bulb (if applicable), and contact block. Push switches are shipped unassembled. Legend plate is not included and must be ordered separately. All push button switches in this series use replacement contact block ECX1030 (Red, NC) or ECX1040 (Green, N.O.), sold separately in packages of two or five. |
|
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.