AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/22mm_Plastic/Selector_Switches_Illuminated_-a-_Non-Illuminated
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
You are looking at:  Pushbuttons / Switches / Indicators > 22mm Plastic > Selector Switches Illuminated & Non-Illuminated

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_p22select.jpg
Non-Illuminated
Incandescent
LED


22mm Plastic Selector Switches & Key Switches

Selector Switches (Illuminated and Non-illuminated)

22mm plastic pushbuttons - a rugged yet economical line of plastic pilot devices for your operator control panel designs. These selector switches are made with fiberglass reinforced thermoplastic and can be used as a direct replacement for the existing 22mm Metal Pilot Devices.

Selector switches are available in two or three-position models. Knob and lever versions are available. Illuminated selector knob versions are available in a variety of colors. Key selector switches are also available.

Selector Switches
Selector Switches

GCX 3200 Series
Incandescent and LED Illuminated Two-position and Three-position Selector Switches

  • 24V AC/DC and 120V AC/DC
  • Two-position models available with one N.O. contact
  • Three-position models available with two N.O. and two N.C. contacts
  • Available in five colors: red, green, yellow, blue, clear

  • Illuminated Selector Switch Overview
Selector Switches

GCX 3300 Series
Non-illuminated Selector Switches

  • two-position models available with one N.O. contact
  • three-position models available with two N.O. and two N.C. contacts
  • Spring return and maintained styles
  • Knob and Lever versions

  • Non-Illuminated Selector Switch Overview
key Selector Switches

GCX 3400 Series
Non-illuminated Key Operated Selector Switches

  • Key operated two-position maintained selector switch with one N.O. contact block
  • Key operated two-position, spring return from right, selector switch with one N.O. contact block
  • Key-operated three-position maintained selector switch with two N.O. and two N.C. contact blocks

  • Key Switch Overview



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years