| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
|
22mm plastic pushbuttons - a rugged yet economical line of plastic pilot devices
for your operator control panel designs. These selector switches are made with fiberglass reinforced
thermoplastic and can be used as a direct replacement for the existing 22mm Metal Pilot Devices. Selector switches are available in two or three-position models. Knob and lever versions are available. Illuminated selector knob versions are available in a variety of colors. Key selector switches are also available. |
|
|
GCX 3200 Series
|
|
GCX 3300 Series
|
![]() |
GCX 3400 Series
|