AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pushbuttons_-z-_Switches_-z-_Indicators/Eaton_Cutler-Hammer_22mm_(E22_Series)/Emergency_Stop_-z-_Mushroom_Pushbuttons_-a-_Stations
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
You are looking at:  Pushbuttons / Switch... > Eaton Cutler-Hammer ... > Emergency Stop / Mushroom Pushbuttons & Stations

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_chestop.jpg
Flush & Extended Pushbuttons
Illuminated Pushbuttons
Emergency Stop / Mushroom Pushbuttons & Stations
Selector Switches
Start / Stop Combos & Stations
Non-Metallic Monoblock Indicators
22mm Pushbutton Enclosures
22mm Pushbutton Accessories.



E22 Emergency Stop Mushroom Pushbuttons specifications in pdf format

22mm Emergency Stop/ Mushroom Pushbuttons and Stations

Eaton 22mm Mushroom pushbutton

Cutler-Hammer’s 22 mm industrial pushbutton E22 series line offers a wide array of functional, smartly-styled black bezel illuminated and non-illuminated pushbuttons, selector switches, and more. The space-saving design and modular construction of the E22 series makes on-the-job installation fast and easy.

The European Machinery Safety Directive EN 418 requires all emergency OFF devices to be self-latching types and to have:

  • Positive (direct) opening operation
  • Devices have to be manually reset
  • Actuators must be mushroom head type and colored RED
  • Background immediately around the device actuator should be colored YELLOW


CE EN 418 Compliant Emergency Stop Mushroom Pushbuttons

  • Red 40 mm or 50 mm mushroom operators
  • Trigger action maintained or push-pull maintained operation
  • Optional yellow E-Stop legend plate is available (E22VAB)
  • Optional yellow guard is available (E22MGTA)
Eaton 22mm EN418 compliant mushroom pushbuttons


CE EN 418 Non-Compliant Emergency Stop Mushroom Pushbuttons

  • Red 40 mm or 50 mm mushroom operators
  • Twist release maintained or momentary operation
  • Optional yellow E-Stop legend plate is available (E22VAB)
Eaton 22mm EN418 non-compliant mushroom pushbuttons


Mushroom Pushbutton Station

  • Safety-yellow cover and light gray base polycarbonate enclosure
  • Latch in, twist to release operation
  • Non-compliant with EN418 requirements.
  • UL (NEMA) Type 4, 4X, 12, 13
Eaton 22mm mushroom pushbutton station Eaton 22mm mushroom pushbutton station



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.

Cutler-Hammer parts are available for sale in North America only.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years