| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
Cutler-Hammer’s 22 mm industrial pushbutton line offers a wide array of functional, smartly-styled illuminated and non-illuminated pushbuttons, selector switches, and more. We offer transformer, full voltage, resistor, or LED light units. The operators feature a matte black bezel. The space-saving design and modular construction of the E22 line makes on-the-job installation fast and easy.
Complete assembly includes:
These flush pushbuttons are designed for push to open and push to close operation.
Ideal for start/stop applications.
NOTE: For further details or technical specifications, select the desired product category and select
the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.
Cutler-Hammer parts are available for sale in North America only.