AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Relays_-z-_Timers/Motor_Control_Relays/Alternating_Relays
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
You are looking at:  Relays / Timers > Motor Control Relays > Alternating Relays

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_mtrcntrlrelay_alternating.jpg
Phase Monitoring Relays
Alternating Relays
Pump Seal Failure Relays


Motor Control: Alternating Relays



AutomationDirect offers three types of motor protection relays for motor control:
    Phase Monitoring Relays for phase loss protection

    Alternating Relays for motor load protection

    Pump Seal Failure Relays for seal failure detection

Alternating Relays
are used for motor monitoring in special applications where the optimization of load usage is required by equalizing the run time of two loads. The motor load control alternating action is initiated by a control switch, such as a float switch, manual switch, timing delay, pressure switch, or other isolated contact. Each time the initiating switch is opened, the output relay contacts will change state, thus alternating the two loads.
  • AR Series alternating relays have a three-position selector switch that allows the unit to alternate the two loads as normal, or lock the relay to one load or the other.

    • For duplex loads
    • 10A SPDT output configuration
    • Can be used with one or two control switches
    • 120 VAC Control voltage
    • Compact plug-in design utilizing industry-standard 8-pin octal socket
    • Low profile selector switch to lock in one sequence
    • 2 LEDs indicate load to energize next

  • ARX series alternating relays have a three-position selector switch that allows a DPDT crosswired unit to alternate the two loads as normal, or lock the relay to always operate the same load first each time.

    • For duplex loads
    • 10A DPDT cross-wired output configuration
    • Can be used with two or three control switches
    • 120 VAC Control voltage
    • Compact plug-in design utilizing industry-standard 8-pin octal socket
    • Low profile selector switch to lock either load On first
    • 2 LEDs indicate load to energize first

  • Agency Approvals


    • cURus, File number E191059
    • CSA, File number LR45565
    • CE , EN60947-1, EN60947-5-1
    • RoHS
Alternating relays
Alternating Relays for Motor Monitoring




Part No. Output Price
AR-1C-120A SPDT $21.00
ARX-2C-120A DPDT $22.50
     
70169-D (relay socket) $3.50
Alternating Motor Control Relays Overview



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years