AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Relays_-z-_Timers/Motor_Control_Relays/Pump_Seal_Failure_Relays
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
You are looking at:  Relays / Timers > Motor Control Relays > Pump Seal Failure Relays

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_mtrcntrlrelay_pump.jpg
Phase Monitoring Relays
Alternating Relays
Pump Seal Failure Relays


Pump Seal Failure Relays



AutomationDirect offers three types of motor protection relays for motor control:
    Phase Monitoring Relays for phase loss protection

    Alternating Relays for motor load protection

    Pump Seal Failure Relays for seal failure detection

Pump Seal Failure Relays
are designed to monitor the shaft seals of submersible pumps. A resistive-measuring probe provided by the pump manufacturer is installed in the pump seal cavity. If the pump seal starts to leak, contaminating fluid enters the seal cavity, lowering the resistance between the internal probe and the common connection. When the resistance drops below the user-adjustable sensitivity setpoint of the pump protection relay, the output monitor relay energizes and the LED turns ON.
  • PSFR series pump seal failure relays are designed to monitor the shaft seals of submersible pumps for leakage.

    • Single or dual channel for monitoring one or two pumps
    • User-adjustable sensitivity setpoint for the relay (4.7K, 20K, 47K and 100K)
    • LED indication when the output relay energizes
    • The relay output can be used to give an alarm indication of a leaking pump seal
    • Automatic reset when the fault condition clears.
    • Uses industry-standard 8-pin octal sockets

  • Agency Approvals


    • cURus, File number E191059
    • CE , EN60947-1, EN60947-5-1
    • RoHS
Part No. Output Price
PSFR-1C-120A (1) SPDT, 10A $47.75
PSFR-2C-120A (2) SPNO, 5A $58.50
     
70169-D (relay socket, 10A) $3.50
750-2C-SKT (relay socket, 5A) $4.25
Pump seal failure relays / Pump Protecction Relays
Pump Seal Failure Relays


Pump Seal Failure Relays Overview



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years