AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Relays / Timers > Solid-State Relays

Products Overview Technical Info Manuals
 
Categories:   5A Electro-Mechanical Cube Relays    10A Electro-Mechanical Cube Relays    15A Electro-Mechanical Cube Relays    12A Electro-Mechanical Octal Relays    16A Latching Octal Relays   Solid-State Relays   Electro-Mechanical Card Relays    Relay Sockets & Accessories    Koyo Timer Relays (KT Series)    Fuji Timer Relays 1/16 DIN (MS Series)    Fuji Timer Relays Mini-DIN (ST7 Series)    Motor Control Relays   

Shop for this product


Solid State Relays

A solid state relay switch is a control relay with isolated input and output, whose functions are achieved by means of electronic components without the use of moving parts such as those found in electromechanical relays. These electrical relays are ideal for applications with many contact closures since solid state relay switches offer a greatly extended life compared to electromechanical relays.

Operational Overview:
Solid state relays (SSR) are similar to electromechanical relays, in that both use a control circuit and a separate circuit for switching the load. When voltage is applied to the input of the SSR, the relay switch is energized by a light emitting diode. The light from the diode is beamed into a light sensitive semiconductor which, in the case of zero voltage crossover control relays, conditions the control circuit to turn on the output of the solid state switch at the next zero voltage crossover.

In the case of non-zero voltage crossover relays, the output of the solid state switch is turned on at the precise voltage occurring at the time. Removal of the input power disables the control circuit and the solid state relay switch is turned off when the load current passes through the zero point of its cycle.

Solid state relays have features which electromechanical relays do not, such as:
  • Long life
  • Shock and vibration resistance
  • Generation of RFI, EMI
  • No contact bounce
  • Arcless switching
  • Acoustic noise
  • Zero voltage switching
  • IC compatibility
  • Immunity to humidity, salt spray and dirt

Solid State Relays Overview
AD-SSR SeriesAD-SSR series solid state relays

AD-70S2 series relay and socket
AD-70S2 Series
AD-SSR Series Solid State Relays
  • AC & DC Input, AC Output
  • 10 or 25 Amp loads
  • Isolated zero voltage switching
  • Internal RC (snubber) network
  • RFI suppression
  • Integral safety cover and heatsink
  • DIN-rail mounting (does not require socket)
AD-SSR210-AC - Solid State DIN Mount Relay 10A VAC - $41.00

AD-SSR225-AC - Solid State DIN Mount Relay 25A VAC - $47.75

AD-SSR210-DC - Solid State DIN Mount Relay 10A VDC - $32.75

AD-SSR225-DC - Solid State DIN Mount Relay 25A VDC - $45.75

AD-70S2 Series Solid State Relays
  • AC Output
  • Up to 4 Amp loads
  • Optically isolated
  • Quick connect terminal or panel mount
  • DIN-rail mounting with relay socket base (order separately)
AD-70S2-04B - Solid State Plug-in Relay 24-140VAC - $19.75

AD-70S2-04C - Solid State Plug-in Relay 4A 24-280VAC - $19.75

AD-70S2-04D - Solid State Plug-in Relay 4A 8-50VAC - $20.00

782-2C-SKT - DIN-rail socket for 782 and AD-70S2 series relays - $4.00

33-796-1 - Bus Bar Connector (5 PAIR) - $3.25

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement
(web4a - adc_alpha - Production Build)