Multi-Function Digital Counter / Timer / Tachometer - CTT Series
New! ...CTT Series - 1/16 DIN Digital Counter-Timer-Tachometer
- Electronic counter, digital timer, combination timer + counter or digital tachometer
- 24 VDC and 100-240 VAC powered versions
- Multiple transistor and relay output versions
The versatile CTT series multi-function devices are easily configured for operation as a digital counter, digital timer, combination timer-counter or digital tachometer.
These multi-function devices are also referred to as: batch counters, batch controllers, counter totalizers, DIN counters, electronic totalizers, electronic tachometers, encoder tachometers,
panel mount counters, predetermining counters, rpm counters, totalizer counters or up down totalizers.
- The double-line, 6-digit, two-color LCD display shows the counter, timer, or tachometer present values, setting values and menu parameters during setup. Additional individual indicators are provided for inputs, outputs and functions.
- Process control parameters are easily set using the externally accessible DIP switches or the lockable keypad.
- Both voltage and non-voltage inputs are accepted from a wide variety of sensor types.
- Output 1 on the CTT series device is a single-pole, single-throw (SPST) relay and NPN transistor that operate concurrently.
Output 2 can be ordered as either a single-pole, double throw (SPDT) relay or NPN transistor.
- Standard 1/16 DIN size with included panel mounting clip and gasket.
- CTT Series multi-function digital counter-timer-tachometers are priced at $69.00
Application Examples
Sample applications could include:
- A basic timer used to control the clamp time of a compression model press
- Using the counter function and the feedback signal from an encoder to measure the distance traveled by a conveyor
- Connect a proximity switch and use the CTT series to convert the pulsed signal from an encoder or sensor to monitor the speed of a motor using a sensing gear.
There is a simple calculation to convert the pulses from the sensor to motor RPMs. (Using the PSCALE feature to create a digital tachometer function).
|
Digital Counter-Timer-Tachometer (CTT Series)
Counter / Timer / Tachometer
|
Features
- Can operate as a digital counter, digital timer, combination timer + counter or digital tach
- Accepts voltage and non-voltage inputs from a wide variety of NPN, PNP, or dry contact sensors
- Selectable counting speeds from 1 to 10,000 cycles per second
- Multiple transistor and relay outputs can operate as momentary or maintained
- Double-line, 6-digit, 2-color LCD display
- Easy configuration with externally accessible DIP switches or lockable keypad
- Display decimal point selection
- Available in 100-240 VAC and 24 VDC powered models
- UL508 listed (E311366), cULus, CE marked
|
|
CTT Series Functional Descriptions
As an Electronic Counter:
CTT Series - Digital Counter Overview
As a Digital Timer:
CTT Series - Digital Timer Overview
As a Digital Tach:
CTT Series - Digital Tachometer Overview
|
Counter / Timer / Tachometer - CTT Series
| Part No. |
Description |
Price |
| CTT-AN-D24 |
Multi-function digital counter-timer-tachometer. 1/16 DIN housing, double-line, 6-digit, two-color LCD display, 24VDC power.
Output 1: NPN transistor and SPST relay
Output 2: NPN transistor |
$69.00
|
| CTT-AN-A120 |
Multi-function digital counter-timer-tachometer. 1/16 DIN housing, double-line, 6-digit, two-color LCD display, 100-240 VAC power.
Output 1: NPN transistor and SPST relay
Output 2: NPN transistor
|
$69.00
|
| CTT-1C-D24 |
Multi-function digital counter-timer-tachometer. 1/16 DIN housing, double-line, 6-digit, two-color LCD display, 24VDC power.
Output 1: NPN transistor and SPST relay
Output 2: SPDT relay |
$69.00
|
| CTT-1C-A120 |
Multi-function digital counter-timer-tachometer. 1/16 DIN housing, double-line, 6-digit, two-color LCD display, 100-240 VAC power.
Output 1: NPN transistor and SPST relay
Output 2: SPDT relay
|
$69.00
|
Digital Counter / Timer / Tachometer - CTT Series Overview 
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.