AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Sensors / Encoders > Current Sensing Switches > Multi-Range AC Current Operated Switches with Time Delay

Products Overview Technical Info Manuals Reviews
Categories:   Single Range AC Current Operated Switches    Multi-Range AC Current Operated Switches   Multi-Range AC Current Operated Switches with Time Delay   Spare Parts & Accessories   

Shop for this product



AcuAMP Multi Range AC Current Operated Switches acuAMP ACSX current operated switch

- ACSX Series with Time Delay

The AcuAMPTM ACSX series high-performance current operated switch has a field-adjustable time delay feature that minimizes nuisance trips during start-up and operation. These current switches are designed for motor status applications where setpoint accuracy and repeatability are critical and offer a linear setpoint characteristic and constant hysteresis.

Applications
  • Motor Protection
    - Serves as an electronic proof-of-operation
    - Detects current draw changes in motors when they encounter problems such as pumps running dry or pending bearing failure
    - Non-intrusive, less expensive to install than differential pressure flow sensors or thermal switches
    - Much quicker response time than Class 10 overload relays


  • High Inrush or Temporary Overload Current
    - Adjustable start-up/delay timer allows 0-15 second delay to eliminate nuisance trips from high inrush or short overload conditions


Features
Standard features include self-powering, jumper-selectable ranges and a choice of outputs and cases.
  • Adjustable start-up/delay timer from 0-15 seconds to eliminate nuisance alarms due to start-up inrush or temporary over-current conditions

  • Choice of N.O. or N.C. AC / AC/DC outputs: Contact ratings of 1.0A @ 240 VAC or universal outputs of 0.15A @ 240 VAC/VDC for use with most standard motor control systems

  • Improved ease of installation and use:
    - 1.0A rating eliminates need for interposing relay
    - Time delay feature eliminates need for time delay relay
    - Self-powered, split-core models simplify installation
    - Status LED provides visual indication of setpoint trip and contact action

  • Self-powered operation cuts installation time and operating costs

  • Industrial grade performance – constant hysteresis and linear response characteristic enhance accuracy to setpoint

  • UL, cUL, CE approvals accepted worldwide

  • and ... 5 Year warranty
ACSX series current switches are priced from $79.00 (ACSX200-AE-F)

AcuAMP ACSX Series Current Operated Switch Overview


NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement