AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Sensors_-z-_Encoders/Current_Sensors_(AC_-a-_DC)
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
You are looking at:  Sensors / Encoders > Current Sensors (AC & DC)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_currentsensorsacdc.jpg
Current Transducers
Current Switches & Indicators

AcuAMP AC and DC Current Sensors

AcuAMP Current Transducers, Current Switches and Current Indicator

  • AC Current Transducers (Current transformer with signal conditioner)

  • AC Current Transducers (True RMS current sensing)

  • DC Current Transducers (Hall effect sensor with signal conditioner)

  • Single Range AC Current Switches

  • Multi-Range AC Current Switches (Current transformer, signal conditioner and limit alarm)

  • Multi-Range DC Current Switches (Hall effect sensor, signal conditioner and limit alarm)

  • AC Current Indicator

AcuAMP™ is a family of high performance current sensors and current switches offering outstanding features, flexibility and durability at an incredible price.

Choose from a wide selection of current transducer and current switch models, all designed in a rugged industry standard feed-through package, consisting of both fixed core and split core current transducers. Most current sensor models have multiple input ranges (set by movable jumpers) for maximum flexibility across many current ratings. All AcuAMP current sensors are panel-mounted as standard; convenient DIN-rail adapter accessories are also available. These current sensors are also sometimes referred to as hall effect sensors or current sensing relays. Some models include a current transformer or hall effect sensor with a signal conditioner. Some models also include a limit alarm, all in a single package.

acuAMP current transducers / current transformers AcuAMP AC and DC Current Transducers

AC Current Transducers
ACT series and ACTR series AcuAMP AC current transducers combine a current transformer and signal conditioner in a single package.
  • Full-scale input ranges are user-selectable from 2A to 2000 A.
  • Current transducer output choices include 4-20 mA (24 VDC loop-powered) and 0-10 volt (self powered) analog outputs.
  • AcuAMP single phase AC current transducers with fixed core and jumper selectable inputs from 375 A to 2000 A, with 4-20mA output. True RMS current sensing versions are also available.
  • AC current transducers start at $73.50 (ACT005-42L-F)
DC Current Transducers
The DCT series of DC current sensors is a family of high-performance transducers offering outstanding features, flexibility, and durability at an incredible price.
  • DCT series include output choices of 4 to 20 mA or +/-10 VDC bidirectional models.
  • DCT current transducers combine a Hall Effect sensor and signal conditioner in a single package for use in DC current applications up to 400A.
  • DCT series transducers are available in split-core or fixed-core enclosures.
  • DC current transducers start at $117.00 (DCT100-42-24-F)
acuAMP current switches AcuAMP AC and DC Current Switches

AC Current Switches
AcuAMP ACS150, ACS200 and ACSX series current switches combine a current transformer, signal conditioner and limit alarm in a single package
  • AC current switch outputs are isolated solid state switches and are available in Normally Open and Normally Closed configurations.
  • AC Current Switch with a field-adjustable time delay is also available.
  • All current switches are panel-mountable as standard, but convenient din-rail adaptor accessories are also available.
  • AC current switches start at $63.50 (ACS150-AE-F)
DC Current Switches
AcuAMP DCS100 series current switches have multiple input ranges (set by movable jumpers) for maximum flexibility across many current ratings.
  • DCS100 series outputs are available in isolated solid state Normally Open and in Single Pole Double Throw (SPDT) relay configurations.
  • DCS100 series current switches combine a Hall effect sensor, signal conditioner and a limit alarm in a single package.
  • DCS100 series switches are available in a solid-core case.
  • DC current switches start at $90.00 (DCS100-AE-24-F)
acuAMP current indicator AcuAMP AC Current Indicator
The AcuAMP™ ACL1 Current Indicator is a small, inexpensive, simple LED ring which slides over a conductor to give a flashing indication of current flow.
  • This AC current indicator unit is ideal for use in control panels to substantiate current flow.
  • The ACL1 current indicator is a cost-effective way to detect live conductors and see that current is flowing to fans, heaters, pumps, lighting or other powered devices.
  • The ACL1 AC Current Indicator is $12.00 (ACL1)


KickStart new product videos DC Current Sensors, AC Ground Fault Sensors and AC Current Indicator


  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years