| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | Absolute Medium Duty Standard Shaft (TRD-NA Series) |
All encoders feature a reinforced aluminum diecast casing, have an operating temperature range of -10 to +70
degrees C (except for the NA series, whose operating range is -10 to +60 degrees C), and come equipped
with a two meter cable exit. Flexible couplings in aluminum and glass reinforced resin and mounting brackets
will also be available.
To offer you access to the widest array of Koyo encoders, in addition to our in-stock encoders ready for
delivery, we are offering many models designated as "non-stock", meaning their normal delivery is 4-6
weeks for quantities less than 100; larger quantities will require more time. These are designated in the
online store with a "clock" icon, and in the printed price list as "non-stock".
Why use an absolute encoder?
When power is cycled when using an incremental encoder, any positioning information is lost until “home”
position is triggered. An absolute encoder uses gray code to describe each position, so position data is not
lost when power is cycled.
TRD-NA series absolute encoders feature: