AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Sensors_-z-_Encoders/Encoders/Light_Duty_Hollow_Shaft_(TRD-S_Series)
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
You are looking at:  Sensors / Encoders > Encoders > Light Duty Hollow Shaft (TRD-S Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_eldhs.jpg
Light Duty Standard Shaft (TRD-S Series)
Light Duty Hollow Shaft (TRD-S Series)
Medium Duty Standard Shaft (TRD-N Series)
Medium Duty Hollow Shaft (TRD-N Series)
Heavy Duty Standard Shaft (TRD-GK Series)
Absolute Medium Duty Standard Shaft (TRD-NA Series)
Encoder Accessories

Read Customer Testimonials
TRD-SH Series - Light Duty Hollow Shaft Incremental Encoders


Light Duty Incremental Encoders specifications in pdf format

Light Duty Incremental Encoders

Light Duty Incremental Encoders

All encoders feature a reinforced aluminum diecast casing, have an operating temperature range of -10 to +70 degrees C (except for the NA series, whose operating range is -10 to +60 degrees C), and come equipped with a two meter cable exit. Flexible couplings in aluminum and glass reinforced resin and mounting brackets are also available.

To offer you access to the widest array of Koyo encoders, in addition to our in-stock encoders ready for delivery, we are offering many models designated as "non-stock", meaning their normal delivery is 4-6 weeks for quantities less than 100; larger quantities will require more time. These are designated in the online store with a "clock" icon, and in the printed price list as "non-stock".

A light-duty encoder is a cost-effective encoder for small applications.


TRD-SH Series - hollow shaft

TRD-SH series quadrature style miniature incremental encoders feature:

  • Small body with 38mm diameter and 30mm depth

  • Dust proof (IP40 rating)

  • 8mm hollow shaft

  • In-stock models include 100, 360, 500, 1000, or 2500 pulses per revolution

  • Non-stock models include open collector or line driver outputs in 200, 250, 300, 400, 600, 800, 1200, and 2000 ppr

  • 200KHz maximum response frequency

  • Available in 5V line driver or 12-24V DC models



  


Read Customer Testimonials Testimonials
Customer Testimonials for Light Duty Hollow Shaft (TRD-S Series)
Testimonials for TRD-SH2500-VD
Silverio in SAN DIEGO, CA wrote :  
This encoder is very fast and responsive. The value it's hard to beat


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years