Medium Duty Incremental Encoders
TRD-NH Series - Medium Duty Hollow Shaft Incremental Encoders

All encoders feature a reinforced aluminum diecast casing, have an operating temperature range of -10 to +70
degrees C (
except for the NA series, whose operating range is -10 to +60 degrees C), and come equipped
with a two meter cable exit. Flexible couplings in aluminum and glass reinforced resin and mounting brackets
will also be available.
To offer you access to the widest array of Koyo encoders, in addition to our in-stock encoders ready for
delivery, we are offering many models designated as "non-stock", meaning their normal delivery is 4-6
weeks for quantities less than 100; larger quantities will require more time. These are designated in the
online store with a "clock" icon, and in the printed price list as "non-stock".
The medium duty encoder offers the greatest flexibility of choice in a very high-quality encoder, all for a
very low price.
Medium Duty Incremental Encoders Overview
TRD-NH Series - hollow shaft
TRD-NH series quadrature style incremental encoders feature:
-
Small body with 50mm diameter and 35mm depth
-
Splash proof protection rating of IP65
-
8mm hollow shaft
-
In-stock models include 60, 100, 360, 500, 1000, or 2500 pulses per revolution
-
Non-stock models include totem pole or line driver outputs in 3, 4, 5, 10, 30, 40, 50, 120, 200, 240, 250,
300, 400, 480, 600, 720, 1200, and 2000 ppr
-
Accept source voltages from 5V to 30V DC in push-pull or line-driver outputs