Photoelectric Sensor Cables and Accessories
A common question is: "When do I want quick-disconnects (Q/ D) versus embedded cable output?"
While the cost is slightly higher when purchasing a sensor and a Q/ D cable compared to only purchasing a
sensor with a pre-attached cable, the Q/ D output allows easy replacement of a failed sensor. This is
important in minimizing machine or operation downtime. The choice is yours.
A variety of cables and accessories are available for photoelectric sensors.
Accessory items include:
-
Cables - Pico (M8) Quick-disconnect
-
Cables - Micro (M12) Quick-disconnect
-
Extension cables with quick-disconnect plugs on each end (M8 and M12)
-
Reflectors
-
Mounting brackets, beam adapters, and shutters
PHOTOELECTRIC SENSOR ACCESSORIES: CABLES
Photoelectric Sensor Accessories: Pico (M8) Quick-disconnect Cables
Cables with quick-disconnect plugs.
Available cables include:
-
Industry standard M8 screw-lock connectors
-
Axial and right-angle connector models
-
2 meter , 5 meter, and 7 meter cable lengths
-
PVC (polyvinyl chloride) jacket for typical industrial applications
-
PUR (polyurethane) jacket for oily and direct sunlight applications
-
IEC IP67 protection rating
Cables for DFT/ DFP Series Photoelectric Fiber Amplifiers - CD08 Series
NOTE: Do NOT use extension cables with these cables. The physical pin configurations do not match.
Features include:
-
Industry standard M8 screw-lock connectors
-
Axial and right-angle connector models
-
2 meter, 5 meter, and 10 meter cable lengths
-
PVC (polyvinyl chloride) jacket for typical industrial applications
-
IEC IP68 protection rating
Photoelectric Sensor Accessories: Micro (M12) Quick-disconnect Cables
Cables with quick-disconnect plugs.
Available cables include:
-
Industry standard M12 screw-lock connectors
-
Axial and right-angle connector models
-
2 meter, 5 meter, and 7 meter cable lengths
-
PVC (polyvinyl chloride) jacket for typical industrial applications
-
PUR (polyurethane) jacket for oily and direct sunlight applications
-
IEC IP67 protection rating
Extension cables (with quick-disconnect plugs on each end)
Available extension cables include:
-
Industry standard M8 and M12 screw-lock connectors
-
Axial and right-angle connector models
-
1 meter and 3 meter cable lengths
-
PVC (polyvinyl chloride) jacket for typical industrial applications
-
IEC IP67 protection rating
Connector Cables - for Cutler-Hammer Enhanced 50 Series Rectangular Photoelectric Sensors
(CSDS, CSAS, CSMS Series Cables for High Performance Rectangular Photoelectric Sensors)
Cabling choices include built-in mini-connector, microconnector, pigtail micro-connector or a 6 ft. integrated cable.
Available connector cables include:
-
CSDS4A4CY2202 - DC Euro (Micro) connector cable for quick-disconnect photoelectric sensors,
straight female, DC 4-pin/4-wire, PVC, 6 feet (2 meter) length
-
CSDS4A4CY2205 - DC Euro (Micro) connector cable for quick-disconnect photoelectric sensors,
straight female, DC 4-pin/4-wire, PVC, 16.4 feet (5 meter) length
-
CSAS4F4CY2202 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight
female, AC 4-pin/4-wire, PVC, 6 feet (2 meter) length, 1/2” - 20 UNF thread
-
CSAS4F4CY2205 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight
female, AC 4-pin/4-wire, PVC, 16.4 feet (5 meter) length, 1/2” - 20 UNF thread
-
CSAS5A5CY2202 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight
female, AC 5-pin/5-wire, PVC, 6 feet (2 meter) length, 1/2” - 20 UNF thread
-
CSAS5A5CY2205 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight
female, AC 5-pin/5-wire, PVC, 16.4 feet (5 meter) length, 1/2” - 20 UNF thread
-
CSMS4A4CY1602 - Mini connector cable for quick-disconnect photoelectric sensors, straight
female, 4-pin/4-wire, PVC, 6 feet (2 meter) length, 7/8” - 16 UN thread
-
CSMS4A4CY1606 - Mini connector cable for quick-disconnect photoelectric sensors, straight
female, 4-pin/4-wire, PVC, 16.69 feet (6 meter) length, 7/8” - 16 UN thread
-
CSMS5A5CY1602 - Mini connector cable for quick-disconnect photoelectric sensors, straight
female, 5-pin/5-wire, PVC, 6 feet (2 meter) length, 7/8” - 16 UN thread
-
CSMS5A5CY1606 - Mini connector cable for quick-disconnect photoelectric sensors, straight
female, 5-pin/5-wire, PVC, 16.69 feet (6 meter) length, 7/8” - 16 UN thread
Cutler-Hammer parts are available for sale in North America only.
ACCESSORIES: REFLECTORS
RL1 series - Reflectors for Retro-reflective Photoelectric Sensors (all models).
Features include:
-
Suitable for use with polarized light photoelectric sensors
-
Shapes and sizes for most applications
-
Miniature types for close mounting in multiple sensor installations
-
Single hole, dual hole and stud mounting types available
RL2 series - Reflectors for Retro-reflective Laser Photoelectric Sensors (FALN series).
Features include:
-
Suitable for use with polarized light laser photoelectric sensors
-
Sizes for most applications
-
Miniature types for close mounting in multiple sensor installations
ACCESSORIES: SHUTTERS
ST0S1 through ST0S8 shutters for M18 (18 mm) through-beam sensors (SSE / SSR Series)
-
Reduces the emitted beam, allowing the detection of small targets.
-
Shutter consists of a threaded ring-nut, a protective lens, an O-ring and an aperture, which screws onto
the optical head of both the emitter and receiver.
ACCESSORIES: ADAPTERS AND MOUNTING BRACKETS
-
ST03 right-angle M18 (18 mm) beam adapter
For use with M18 retro-reflective and through-beam photoelectric switches
NOTE:(not for use with diffuse reflection sensors).
Allows 90 degree light detection using an internal mirror set at 45 degrees to the
optical axis. Sensitivity loss is about 20-30%.
-
ST02, ST18A, ST18C brackets
Swivel, axial and right-angle mounting brackets for use with 18 mm photoelectric sensors.
NOTE: For further details or technical specifications, select the desired product category and select
the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.