Compact Rectangular DIN-Rail mount Fiber Photoelectric Amplifiers - DFP/ DFT Series
DFP Series: Compact rectangular plastic DIN-rail mount - DC
12-turn potentiometer with illuminated scale for sensitivity setting.
-
4 models available
-
DIN-rail mounting
-
Sensing range is dependent on the optical fiber used (See specifications for Optical Fibers, such as the
CF Series)
-
Multifunctional output: NPN or PNP; Light-on/ Dark-on modes
-
Red LED with visible spot
-
2-meter axial cable exit or M8 quick-disconnect
-
IEC IP64 protection rating
DFT Series: Compact rectangular plastic DIN-rail mount with teach mode - DC
Sensitivity adjustment using Teach button.
-
4 models available
-
DIN-rail mounting
-
Sensing range is dependent on the optical fiber used (See specifications for Optical Fibers, such as the
CF Series)
-
Multifunctional output: NPN or PNP; Light-on/ Dark-on modes
-
Bar graph signal-strength indicator
-
Red LED with visible spot
-
2-meter axial cable exit or M8 quick-disconnect
-
IEC IP64 protection rating