CF Series - Optical Fibers for Photoelectric Sensors
CUTTABLE OPTICAL FIBERS
CF-DB Series
Diffuse (2.2 mm diameter).
Head is nickel-plated brass. Sleeve is polyethylene.
CF-DB1-20 - Diffuse
- 200 mm sensing distance
- 1 mm optical fiber core
- 2 m fiber length
- 25 mm fiber bending radius
- M6 head size
- IEC IP67 protection rating
CF-DB2-20 - Diffuse
- 260 mm sensing distance
- 1.5 mm optical fiber core
- 2 m fiber length
- 40 mm fiber bending radius
- M6 head size
- IEC IP67 protection rating
CF-DB3-20 - Diffuse
- 260 mm sensing distance
- 1.5 mm optical fiber core
- 2 m fiber length
- 40 mm fiber bending radius
- M6 head size
- IEC IP67 protection rating
CF-TB Series
Through-beam (2.2 mm diameter).
Head is nickel-plated brass. Sleeve is polyethylene.
CF-TB1-20 - Through-beam
- 200 mm sensing distance
- .5 mm optical fiber core
- 2 m fiber length
- 25 mm fiber bending radius
- M3 head size
- IEC IP67 protection rating
CF-TB2-20 - Through-beam
- 700 mm sensing distance
- 1 mm optical fiber core
- 2 m fiber length
- 25 mm fiber bending radius
- M4 head size
- IEC IP67 protection rating
CF-TB3-20 - Through-beam
- 900 mm sensing distance
- 1.5 mm optical fiber core
- 2 m fiber length
- 40 mm fiber bending radius
- M4 head size
- IEC IP67 protection rating
CF-TB4-20 - 90 degree through-beam
- 1800 mm sensing distance
- 1 mm optical fiber core
- 2 m fiber length
- 25 mm fiber bending radius
- M6 head size
- IEC IP67 protection rating
CF-CB and CF-RB Series
Diffuse and through-beam (2.2 mm diameter)
Head is nickel-plated brass. Sleeve is polyethylene.
CF-CB1-20 - Diffuse
- 50 mm sensing distance
- 1 mm optical fiber core
- 2 m fiber length
- 25 mm fiber bending radius
- M6 head size
- IEC IP67 protection rating
CF-RB6-20 - Through-beam
- 120 mm sensing distance
- 1 mm optical fiber core
- 2 m fiber length
- 25 mm fiber bending radius
- M4 head size
- IEC IP67 protection rating
CF-RBA-20 - Through-beam with lenses
- 120 mm sensing distance
- 1 mm optical fiber core
- 2 m fiber length
- 25 mm fiber bending radius
- M7 head size
- IEC IP67 protection rating