AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Sensors / Encoders > Inductive Proximity ... > 12mm Round (AM/VM1/P... > Standard Sensing Distance (AM1 Series)

Products Overview Technical Info Manuals
 
Categories:  Standard Sensing Distance (AM1 Series)   Extended Sensing Distance (AM1/AM6 Series)    Triple Sensing Distance (AM1 Series)    AC Powered (VM1 Series)    Stainless Steel (PMW Series)    Triple Sensing Distance Stainless Steel (PMW Series)    Analog Output (AM9 Series)   

Shop for this product

AM1 Series - 12 mm Round Inductive Proximity Sensors (standard range)

Our smallest proximity sensor with sink/ source selectable wiring models.
12 mm DC inductive proximity sensor features include:

  • Sink/ source 2-wire or NPN and PNP 3-wire models
  • Metal housing
  • 2 meter axial cable or M12 quick-disconnect models
  • Complete overload protection
  • LED status indicator
  • DC powered
  • 2 mm shielded and 4 mm unshielded standard sensing distances
  • 2-wire models work with sinking or sourcing PLC input modules, have very low leakage current
  • IEC IP67 protection rating

NOTES: For guidance in choosing the correct proximity sensor, select the "Technical Info" tab above for the primary product category (Inductive Proximity Sensors) and review the available Selection Guide and Cross Reference documents.

For further details or specifications, you may select the "Technical Info" tab, or you may select the "Products" tab, select the desired product category and click on the associated product "Item Code" link.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement