AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Sensors / Encoders > Inductive Proximity Sensors > 30mm Round (AT/VT1/PTW Series) > AC Powered (VT1 Series)

Products Overview Technical Info Manuals
 
Categories:   Standard Sensing Distance (AT1 Series)    Extended Sensing Distance (AT1 Series)   AC Powered (VT1 Series)   Triple Sensing Distance Stainless Steel (PTW Series)    Analog Output (AT9 Series)   

Shop for this product
VT1 Series - 30mm Round Inductive Proximity Sensors (AC Powered)

VT1 Series - 30mm Round Inductive Proximity Sensors - AC Powered

For applications using AC field power. Inductive proximity sensors (30mm) – AC features include:

  • All models accept 20 to 253V AC input signals

  • 2-wire

  • Metal housing

  • 2-meter axial cable with tang

  • IEC IP67 protection rating

  • LED status indicator

  • 30mm models provide 10mm shielded and 15mm unshielded sensing distances

  • Normally open output


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement