AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Sensors / Encoders > Inductive Proximity ... > 8mm Round (AE Series) > Extended Sensing Distance (AE1/AE6 Series)

Products Overview Technical Info Manuals
 
Categories:   Standard Sensing Distance (AE1 Series)   Extended Sensing Distance (AE1/AE6 Series)   Triple Sensing Distance (AE1 Series)    Analog Output (AE9 Series)   

Shop for this product

AE1/ AE6 Series - 8 mm Round Metal Inductive Proximity Sensors (extended range)

Cost-effective sensor for tight space applications. Inductive proximity sensors (8 mm) – extended range features include:

  • 16 models available (8 standard length and 8 short body length models)

  • Compact metal housing

  • 2 mm shielded and 4 mm unshielded extended sensing distances

  • 2 meter axial cable or M8 quick-disconnect models

  • Complete overload protection

  • LED status indicators are visible 360 degrees around the cylinder

  • NPN and PNP 3-wire models; Normally open output

  • IEC IP67 protection rating


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement