AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Sensors / Encoders > Inductive Proximity Sensors > Rectangular (CR/DR/APS Series) > 10X16mm (DR10 Series)

Products Overview Technical Info Manuals Reviews
Categories:   5X5mm (CR5 Series)    8X8mm (CR8 Series)   10X16mm (DR10 Series)   12X27mm (APS4 Series)   

Shop for this product
DR10 Series - 10 x 16mm Rectangular Inductive Proximity Sensors

DR10 Series - Inductive Proximity Sensors (10 x 16mm)

Rectangular shape with choice of shielded and unshielded versions. Inductive proximity sensors DR10 series (10 x 16mm) – DC features include:

  • Eight models available

  • 10 x 16mm rectangular body in compact plastic housing

  • 2-meter axial cable or M8 quick-disconnect models

  • Complete overload protection

  • IEC IP67 protection rating

  • 3mm shielded and 6mm unshielded standard sensing distances

  • NPN and PNP 3-wire models


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement