AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Sensors / Encoders > Inductive Proximity Sensors > Rectangular (CR/DR/APS Series) > 12X27mm (APS4 Series)

Products Overview Technical Info Manuals
 
Categories:   5X5mm (CR5 Series)    8X8mm (CR8 Series)    10X16mm (DR10 Series)   12X27mm (APS4 Series)  

Shop for this product
APS4 Series - 12 x 27mm Rectangular Inductive Proximity Sensors

APS4 Series - Compact Rectangular Inductive Proximity Sensors (12 x 27mm)

Small footprint and simple mounting for tight spaces. Compact proximity sensors APS4 series (12 x 27mm) – DC features include:

  • 4 models available

  • Compact polycarbonate housing (12 x 27 x 12mm or 12 x 27 x 7mm rectangular bodies); Comes with mounting plate

  • High-frequency oscillation type

  • DC 3-wire, NPN or PNP, normally open output

  • 2-meter axial cable

  • LED indicator

  • IEC IP67 protection rating

  • 4mm sensing distance, 10-30V DC


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement