AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Sensors / Encoders > Inductive Proximity Sensors > Rectangular (CR/DR/APS Series) > 5X5mm (CR5 Series)

Products Overview Technical Info Manuals
 
Categories:  5X5mm (CR5 Series)   8X8mm (CR8 Series)    10X16mm (DR10 Series)    12X27mm (APS4 Series)   

Shop for this product

CR5 Series - Rectangular Inductive Proximity Sensors (5 mm x 5 mm)

Small sensor for tight space applications. Inductive proximity sensors CR5 series (5 mm x 5 mm rectangular) – DC features include:

  • Eight models available

  • Compact 5 mm x 5 mm x 25 mm rectangular body with metal housing

  • 2-meter axial cable or M8 quick-disconnect models

  • Complete overload protection

  • IEC IP67 protection rating

  • 0.8 mm or 1.5 mm standard sensing distance

  • NPN and PNP 3-wire models

  • 10-30 VDC

  • Mounting screws included


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement