AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Sensors / Encoders > Inductive Proximity Sensors > Rectangular (CR/DR/APS Series) > 8X8mm (CR8 Series)

Products Overview Technical Info Manuals
 
Categories:   5X5mm (CR5 Series)   8X8mm (CR8 Series)   10X16mm (DR10 Series)    12X27mm (APS4 Series)   

Shop for this product
CR8 Series - 8 x 8mm Rectangular Inductive Proximity Sensors

CR8 Series - Rectangular Inductive Proximity Sensors (8 x 8mm)

Compact size and a variety of sensing distances. Inductive proximity sensors CR8 series (8 x 8mm rectangular) – DC features include:

  • 12 models available

  • Compact 8 x 8 x 40mm rectangular body with metal housing

  • 2-meter axial cable or quick-disconnect models

  • Complete overload protection

  • IEC IP67 protection rating

  • 1.5mm standard, 2.0mm extended, 3.0mm triple sensing distances

  • NPN and PNP 3-wire models

  • Screws included


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement