AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Sensors / Encoders > Photoelectric Sensors > 18mm Round - NonMeta... > Diffuse (MS/SS/FA Series)

Products Overview Technical Info Manuals
 
Categories:  Diffuse (MS/SS/FA Series)   Retroreflective (SS/FA Series)    Through Beam (SS/FA Series)    Background Suppression (FARS/MS Series)   

Shop for this product

Photoelectric Sensors
18 mm Round - Non-metal - Diffuse DC - (SS/ MS/ FA Series)

----------------------------------------------------------------------------------------------------------------
SS SERIES - 18 mm DIFFUSE PHOTOELECTRIC SENSORS

SS2/ SS5/ SS6 Series - 18 mm diffuse photoelectric sensors

The SS2/ SS5/ SS6 series offers cost-effective sensors for close-proximity applications. Features include:

  • Plastic housing
  • Axial cable or M12 quick-disconnect models
  • Normally open/ normally closed selectable output
  • 100 mm, 200 mm and 400 mm sensing distances
  • NPN and PNP models
  • LED presence indicator verifies operation at the switch
  • IEC IP67 protection rating


------------------------------------------------------------------------------------------------------------
MS SERIES - DIFFUSE PHOTOELECTRIC DC SENSORS w/ BACKGROUND SUPPRESSION

MS0/ MS1 Series - 18 mm diffuse with background suppression

The MS0/ MS1 series allows reliable object detection at a fixed sensing distance regardless of the color and reflectivity of the sensed object. Features include:

  • Plastic housing
  • 50 mm and 100 mm sensing distances
  • NPN/ PNP and normally open/ normally closed output selectable
  • LED presence indicator verifies operation at the switch
  • IEC IP67 protection rating
  • 2-meter cable and M12 quick-disconnect models


------------------------------------------------------------------------------------------------------------
LED PHOTOELECTRIC DC SENSORS - FA SERIES

FAI8 Series - Diffuse

  • 1 meter sensing distance (with 100 x 100 mm white matte paper)
  • Plastic housing
  • NPN or PNP; Complementary Normally open/ Normally closed outputs
  • Axial cable or M12 quick-disconnect models
  • IEC IP67 protection degree


------------------------------------------------------------------------------------------------------------
LASER PHOTOELECTRIC DC SENSORS - FA SERIES

FAL4 Series - Diffuse

  • 300 mm meter sensing distance
  • Plastic housing
  • NPN or PNP; Complementary Normally open/ Normally closed outputs
  • Axial cable or M12 quick-disconnect models
  • IEC IP67 protection degree


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement