AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Sensors_-z-_Encoders/Photoelectric_Sensors/Cables_-a-_Accessories
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
You are looking at:  Sensors / Encoders > Photoelectric Sensors > Cables & Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_ipsacc.jpg
Enhanced 50 Series Cables & Accessories
Pico (M8) Normal Duty Q/D Cables
Micro (M12) Normal Duty Q/D Cables
Micro (M12) Harsh Duty / Food & Bev. Q/D Cables
Micro AC (1/2 IN.) Harsh Duty / Food & Bev. Q/D Cables
Reflectors
Mounting Brackets & Shutters



Sensor cable specifications in pdf format



Photoelectric Sensor Cables and Accessories

Sensor reflector and bracket specifications in pdf format

A common question is: "When do I want quick-disconnects (Q/ D) versus embedded cable output?"

While the cost is slightly higher when purchasing a sensor and a Q/ D cable compared to only purchasing a sensor with a pre-attached cable, the Q/ D output allows easy replacement of a failed sensor. This is important in minimizing machine or operation downtime. The choice is yours.

A variety of cables and accessories are available for photoelectric sensors.
Accessory items include:

  • Cables - Pico (M8) Quick-disconnect
  • Cables - Micro (M12) Quick-disconnect
  • Extension cables with quick-disconnect plugs on each end (M8 and M12)
  • Reflectors
  • Mounting brackets, beam adapters, and shutters




PHOTOELECTRIC SENSOR ACCESSORIES: CABLES

Photoelectric Sensor Accessories: Pico (M8) Quick-disconnect Cables

Cables with quick-disconnect plugs.
Available cables include:

  • Industry standard M8 screw-lock connectors
  • Axial and right-angle connector models
  • 2 meter , 5 meter, and 7 meter cable lengths
  • PVC (polyvinyl chloride) jacket for typical industrial applications
  • PUR (polyurethane) jacket for oily and direct sunlight applications
  • IEC IP67 protection rating


Cables for DFT/ DFP Series Photoelectric Fiber Amplifiers - CD08 Series

NOTE: Do NOT use extension cables with these cables. The physical pin configurations do not match.
Features include:

  • Industry standard M8 screw-lock connectors
  • Axial and right-angle connector models
  • 2 meter, 5 meter, and 10 meter cable lengths
  • PVC (polyvinyl chloride) jacket for typical industrial applications
  • IEC IP68 protection rating


Photoelectric Sensor Accessories: Micro (M12) Quick-disconnect Cables

Cables with quick-disconnect plugs.
Available cables include:

  • Industry standard M12 screw-lock connectors
  • Axial and right-angle connector models
  • 2 meter, 5 meter, and 7 meter cable lengths
  • PVC (polyvinyl chloride) jacket for typical industrial applications
  • PUR (polyurethane) jacket for oily and direct sunlight applications
  • IEC IP67 protection rating


Extension cables (with quick-disconnect plugs on each end)

Available extension cables include:

  • Industry standard M8 and M12 screw-lock connectors
  • Axial and right-angle connector models
  • 1 meter and 3 meter cable lengths
  • PVC (polyvinyl chloride) jacket for typical industrial applications
  • IEC IP67 protection rating


Connector Cables - for Cutler-Hammer Enhanced 50 Series Rectangular Photoelectric Sensors
(CSDS, CSAS, CSMS Series Cables for High Performance Rectangular Photoelectric Sensors)

Cabling choices include built-in mini-connector, microconnector, pigtail micro-connector or a 6 ft. integrated cable.

Available connector cables include:

  • CSDS4A4CY2202 - DC Euro (Micro) connector cable for quick-disconnect photoelectric sensors, straight female, DC 4-pin/4-wire, PVC, 6 feet (2 meter) length

  • CSDS4A4CY2205 - DC Euro (Micro) connector cable for quick-disconnect photoelectric sensors, straight female, DC 4-pin/4-wire, PVC, 16.4 feet (5 meter) length

  • CSAS4F4CY2202 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight female, AC 4-pin/4-wire, PVC, 6 feet (2 meter) length, 1/2” - 20 UNF thread

  • CSAS4F4CY2205 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight female, AC 4-pin/4-wire, PVC, 16.4 feet (5 meter) length, 1/2” - 20 UNF thread

  • CSAS5A5CY2202 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight female, AC 5-pin/5-wire, PVC, 6 feet (2 meter) length, 1/2” - 20 UNF thread

  • CSAS5A5CY2205 - AC Micro connector cable for quick-disconnect photoelectric sensors, straight female, AC 5-pin/5-wire, PVC, 16.4 feet (5 meter) length, 1/2” - 20 UNF thread

  • CSMS4A4CY1602 - Mini connector cable for quick-disconnect photoelectric sensors, straight female, 4-pin/4-wire, PVC, 6 feet (2 meter) length, 7/8” - 16 UN thread

  • CSMS4A4CY1606 - Mini connector cable for quick-disconnect photoelectric sensors, straight female, 4-pin/4-wire, PVC, 16.69 feet (6 meter) length, 7/8” - 16 UN thread

  • CSMS5A5CY1602 - Mini connector cable for quick-disconnect photoelectric sensors, straight female, 5-pin/5-wire, PVC, 6 feet (2 meter) length, 7/8” - 16 UN thread

  • CSMS5A5CY1606 - Mini connector cable for quick-disconnect photoelectric sensors, straight female, 5-pin/5-wire, PVC, 16.69 feet (6 meter) length, 7/8” - 16 UN thread


Cutler-Hammer parts are available for sale in North America only.




ACCESSORIES: REFLECTORS

RL1 series - Reflectors for Retro-reflective Photoelectric Sensors (all models).

Features include:

  • Suitable for use with polarized light photoelectric sensors
  • Shapes and sizes for most applications
  • Miniature types for close mounting in multiple sensor installations
  • Single hole, dual hole and stud mounting types available


RL2 series - Reflectors for Retro-reflective Laser Photoelectric Sensors (FALN series).

Features include:

  • Suitable for use with polarized light laser photoelectric sensors
  • Sizes for most applications
  • Miniature types for close mounting in multiple sensor installations


ACCESSORIES: SHUTTERS

ST0S1 through ST0S8 shutters for M18 (18 mm) through-beam sensors (SSE / SSR Series)

  • Reduces the emitted beam, allowing the detection of small targets.
  • Shutter consists of a threaded ring-nut, a protective lens, an O-ring and an aperture, which screws onto the optical head of both the emitter and receiver.


ACCESSORIES: ADAPTERS AND MOUNTING BRACKETS

  • ST03 right-angle M18 (18 mm) beam adapter
    For use with M18 retro-reflective and through-beam photoelectric switches
    NOTE:(not for use with diffuse reflection sensors).
    Allows 90 degree light detection using an internal mirror set at 45 degrees to the optical axis. Sensitivity loss is about 20-30%.

  • ST02, ST18A, ST18C brackets
    Swivel, axial and right-angle mounting brackets for use with 18 mm photoelectric sensors.



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years