AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Sensors_-z-_Encoders/Photoelectric_Sensors/Cables_-a-_Accessories/Mounting_Brackets_-a-_Shutters
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
You are looking at:  Sensors / Encoders > Photoelectric Sensors > Cables & Accessories > Mounting Brackets & Shutters

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p4_t_cphotobracket.jpg
Enhanced 50 Series Cables & Accessories
Pico (M8) Normal Duty Q/D Cables
Micro (M12) Normal Duty Q/D Cables
Micro (M12) Harsh Duty / Food & Bev. Q/D Cables
Micro AC (1/2 IN.) Harsh Duty / Food & Bev. Q/D Cables
Reflectors
Mounting Brackets & Shutters

Photoelectric Sensor Accessories: Mounting Brackets and Shutters

ACCESSORIES: SHUTTERS

ST0S1 through ST0S8 shutters for M18 (18 mm) through-beam sensors (SSE / SSR Series)

  • Reduces the emitted beam, allowing the detection of small targets.

  • Shutter consists of a threaded ring-nut, a protective lens, an O-ring and an aperture, which screws onto the optical head of both the emitter and receiver. A table is provided which shows the sensing distance and minimal detectable object (See catalog or select "Technical Info" tab for more detail).


ACCESSORIES: ADAPTERS AND MOUNTING BRACKETS

  • ST03 right-angle M18 (18 mm) beam adapter
    For use with M18 retro-reflective and through-beam photoelectric switches
    NOTE: (not for use with diffuse reflection sensors).
    Allows 90° light detection using an internal mirror set at 45° to the optical axis. Sensitivity loss is about 20-30%.

  • ST02 plastic swivel bracket M18 (18mm)
    Plastic mounting bracket for use with M18 photoelectric switches. Has a ball-joint and set screws to adjust sensor orientation.
    Allows orientation in all directions for retro-reflective and through-beam sensors.
    NOTE: (Will not work with C18 series sensors.)

  • ST18A axial bracket
    Metal mounting bracket for M18 (18 mm) sensors. Has two mounting holes (use 4 mm screws) and allows the rotation of an optical axis for right-beam-angle adapter sensors. Includes hexagonal nuts to secure sensor.

  • ST18C metal right-angle bracket
    Metal angular mounting bracket for M18 (18 mm) sensors. Has two mounting holes (use 4 mm screws) and allows the rotation of an optical axis for axial sensors. Includes hexagonal nuts to secure sensor.


ACCESSORIES: MOUNTING BRACKETS
for Cutler-Hammer High Performance Rectangular Photoelectric Sensors (Enhanced 50 Series)

Choose short, tall or ball-swivel style of mounting brackets depending on your needs. All styles allow 360° rotation of the sensor.

Available models include:

  • 6150E-6501 - Short right angle metal mounting bracket. Allows full 360° rotation of sensor and up to 1.5” of vertical adjustment. Nickel plated.

  • 6150E-6502 - Tall right angle metal mounting bracket. Allows full 360° rotation of sensor, up to 1.5” of vertical adjustment in each slot, and 3.5” over overall positioning adjustment.

  • 6150E-6503 - Right angle plastic mounting bracket with ball swivel. Allows full 360° rotation of sensor. Ball swivel allows for ±30° sensor angle



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years