Mini-Rectangular DC Photoelectric Sensors (Plastic Body) - CX/ QX/ FE Series
CX SERIES - DC Mini-Rectangular Photoelectric
There are a variety of CX series mini-rectangular photoelectic sensors available. General features include:
-
18 models available
-
Long operating distances
-
Adjustable sensitivity
-
Scratch-resistant and easy to clean glass lens
-
Axial cable or M8 quick-disconnect models
-
Complete overload protection
-
IEC IP65 protection rating
Rectangular diffuse - CX3 Series
Low-cost flexible sensor with good sensing range. Features include:
-
600 mm sensing distance (adjustable)
-
NPN and PNP models
-
LED presence indicator verifies operation at the switch
-
2-meter cable exit or quick-disconnect
Rectangular diffuse with background suppression - CX5 Series
Allows reliable object detection (adjustable sensing range) regardless of the color and reflectivity of the
sensed object. Features include:
-
15-150 mm sensing distance (adjustable)
-
NPN and PNP models
-
LED presence indicator verifies operation at the switch
-
2-meter cable exit or quick-disconnect
Rectangular polarized retroreflective - CXP Series
Flexible sensing range and varied positioning arrangements. Features include:
-
2 meter sensing distance (adjustable)
-
NPN and PNP models
-
Led presence indicator verifies operation at the switch
-
2-meter cable exit or quick-disconnect
Rectangular through-beam - CXE/CXR Series
Emitter/receiver pairs for good sensing distance. Features include:
-
6 meter sensing distance
-
NPN and PNP models
-
LED presence indicator verifies operation at the switch
-
2-meter cable exit or quick-disconnect
QX Series - Rectangular
There are a variety of compact high-performance QX series models available. General features include:
-
16 models available, including diffuse, polarized reflective, and through-beam detection
-
Axial or right-angle optics
-
Axial cable or M12 quick-disconnect models
-
Fast response time
-
IEC IP65 protection rating
-
NPN/ PNP selectable output
-
2 LED indicators (threshold and signal margin)
Rectangular diffuse - QX3 Series
Low-cost flexible sensor with high-value features. Features include:
-
300 mm sensing distance
-
Normally open output, NPN/ PNP selectable
-
Easy-to-use sensitivity adjustment
-
LED presence indicator verifies operation at the switch
-
Axial or right-angle optics models for installation flexibility
-
2-meter cable or quick-disconnect models
Rectangular polarized retroreflective - QXP Series
Good sensing range and flexible mounting arrangements. Features include:
-
2 meter sensing distance
-
Easy-to-use sensitivity adjustment
-
LED presence indicator verifies operation at the switch
-
Axial or right-angle optics models for installation flexibility
-
Mounting bracket and one 84 mm round reflector included
-
Normally open output, NPN/ PNP selectable
-
2-meter cable or quick-disconnect models
Rectangular through-beam - QXR/ QXX Series
Emitter/receiver pair supplies wide distance sensing capability. Features include:
-
8 meter sensing distance
-
Normally open output, NPN/ PNP selectable
-
Easy-to-use sensitivity adjustment
-
LED presence indicator verifies operation at the switch
-
Axial or right-angle optics models for installation flexibility
-
Mounting bracket included
-
2-meter cable or quick-disconnect models
FE Series - Mini-Rectangular - DC
A variety of FE series models are available. Features include:
-
12 models available
-
Plastic housing
-
Diffuse, retroreflective, and through-beam models
-
Axial cable or M8 quick-disconnect models
Rectangular diffuse (FER8 Series)
Low-cost sensor with good sensing range.
-
800 mm sensing distance
-
NPN and PNP models
-
Light-on/ Dark-on selectable output
-
2-meter axial cable exit or M8 quick-disconnect
-
IEC IP67 protection rating
Rectangular polarized retroreflective (FERN Series)
-
4 meter sensing distance
-
NPN and PNP models
-
Light-on/ Dark-on selectable output
-
2-meter axial cable exit or M8 quick-disconnect
-
IEC IP67 protection rating
Rectangular through-beam (FERHD Series)
Emitter/receiver pairs for good sensing distance. Each part number consists of an emitter and receiver pair.
-
12 meter sensing distance
-
NPN and PNP models
-
Light-on/ Dark-on selectable output
-
2-meter axial cable exit or M8 quick-disconnect
-
IEC IP67 protection rating
NOTE: For further details or specifications, select the "Technical Info" tab, or select the "Products"
tab and click on the desired "Item Code" link.