AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Sensors_-z-_Encoders/Photoelectric_Sensors/DC_Rectangular_(QX-z-CX-z-FE_Series)/Retroreflective_(QX-z-CX-z-FE_Series)
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
You are looking at:  Sensors / Encoders > Photoelectric Sensors > DC Rectangular (QX/CX/FE Series) > Retroreflective (QX/CX/FE Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p4_t_photorectdcretro.jpg
Diffuse (QX/CX/FE Series)
Retroreflective (QX/CX/FE Series)
Through Beam (QX/CX/FE Series)
Background Suppression (CX Series)

Rectangular Retroreflective Photoelectric Sensors - CX/ QX/ FE Series

----------------------------------------------------------------------------------------------------------------
CXP Series - Rectangular polarized retroreflective

Flexible sensing range and varied positioning arrangements. Features include:

  • 2 meter sensing distance (adjustable)
  • NPN and PNP models
  • LED presence indicator verifies operation at the switch
  • 2-meter cable exit or M8 quick-disconnect
  • IEC IP65 protection rating
  • Complete overload protection


----------------------------------------------------------------------------------------------------------------
QXP Series - Rectangular polarized retroreflective

Good sensing range and flexible mounting arrangements. Features include:

  • 2 meter sensing distance
  • Easy-to-use sensitivity adjustment
  • LED presence indicator verifies operation at the switch
  • Axial or right-angle optics models for installation flexibility
  • 2-meter cable or M12 quick-disconnect
  • Mounting bracket and one 84 mm round reflector included
  • Normally open output, NPN/ PNP selectable
  • IEC IP65 protection rating


----------------------------------------------------------------------------------------------------------------
FERN Series - Rectangular polarized retroreflective

Good sensing range. Features include:

  • 4 meter sensing distance
  • NPN and PNP models
  • Light-on/ Dark-on selectable output
  • 2-meter axial cable exit or M8 quick-disconnect
  • IEC IP67 protection rating



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years