Rectangular Through-beam Photoelectric Sensors- CX/ QX/ FE Series
----------------------------------------------------------------------------------------------------------------
CXE/ CXR Series - Rectangular through-beam
The emitter/receiver pairs of the CXE/ CXR series offer good sensing distance. Features include:
-
6 meter sensing distance (adustable)
-
NPN and PNP models
-
LED presence indicator verifies operation at the switch
-
2-meter cable exit or M8 quick-disconnect
-
Complete overload protection
-
IEC IP65 protection rating
----------------------------------------------------------------------------------------------------------------
QXX Series rectangular through-beam
The emitter/receiver pair of the QXX series supplies wide distance sensing capability. Features include:
-
8 meter sensing distance
-
Normally open output, NPN/ PNP selectable
-
Easy-to-use sensitivity adjustment
-
LED presence indicator verifies operation at the switch
-
Axial or right-angle optics models for installation flexibility
-
Mounting bracket included
-
IEC IP65 protection rating
----------------------------------------------------------------------------------------------------------------
FERHD Series - Rectangular through-beam
Emitter/receiver pairs for good sensing distance. Each part number consists of an emitter and receiver pair.
-
12 meter sensing distance
-
NPN and PNP models
-
Light-on/ Dark-on selectable output
-
2-meter axial cable exit or M8 quick-disconnect
-
IEC IP67 protection rating
NOTE: For further details or specifications, select the "Technical Info" tab, or select the "Products"
tab and click on the desired "Item Code" link.