AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Sensors_-z-_Encoders/Photoelectric_Sensors/Light_Screens_(BX_Series)
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
You are looking at:  Sensors / Encoders > Photoelectric Sensors > Light Screens (BX Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_lightscreenbx.jpg
High Performance AC/DC (Cutler-Hammer Enhanced 50 Series)
Light Screens (BX Series)
DC Rectangular (QX/CX/FE Series)
AC Rectangular (FG Series)
5mm Round - Stainless (C5 Series)
8mm Round - Metal (HEE/HER Series)
12mm Round - Metal (DM Series)
18mm Round - Metal (C18 Series)
18mm Round - IP69K (Harsh Duty / Food & Bev.) (FF Series)
18mm Round - NonMetal (MS / SS / FA / FARS / FB Series)
18mm Cube - NonMetal (GX Series)
18mm AC Powered (MQ / MV Series)
Cables & Accessories
Multi-Port Junction Blocks

Read Customer Testimonials



BX series area sensor specifications in pdf format

Photoelectric high resolution area sensor - DC - Through-beam light screens (BX Series)

Light screens

The BX series rectangular high resolution area through-beam sensor features include:

  • Plastic body
  • 70 mm controlled area height
  • Operating distance up to 2 meters
  • 5 mm resolution
  • Adjustable sensitivity
  • NPN or PNP models with Normally open / Normally closed selectable outputs
  • Emitter and receiver LED status indicators
  • M12 quick-disconnect
  • IEC IP67 protection rating


NOTE:
For further details or specifications, select the "Technical Info" tab, or select the "Products" tab and click on the desired "Item Code" link.



  


Read Customer Testimonials Testimonials
Customer Testimonials for Light Screens (BX Series)
Testimonials for BX80B-1P-0H
Lane in PRATTVILLE, AL wrote :  
Works great, and is easy to install and set up. The value is excellent. For comprable light screen area detectors you will find prices 3 or for times higher. I highly recommend this product. The only problem I had was reading the installation manual. It had bad grammatical errors. I brought it to the attention of tech support and they were very responsive and corrected the manual.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years